Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8461-8490 of 12310 reference designs
Filter values
ROHM BM3G007MUV | Demoboard BM3G007MUV-EVK-002, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
fsw
2000 kHz
|
Output
415 V / 0.6 A
ROHM BM510Q10FJ
Flyback Converter
|
V
in
90-110 V
|
fsw
0.05-0.06 kHz
|
Output
50 V / 0.14 A
ROHM BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Outputs
44.3 V / 0.15 A, 50 V / 0.14 A
ROHM BM520Q15F, Rev. 001
Other Topology
|
fsw
180-220 kHz
ROHM BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Output
70 V / 0.21 A
ROHM BM520Q19F, Rev. 002
Other Topology
|
fsw
200 kHz
ROHM BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
ROHM BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
ROHM BM521Q25F
Buck Converter
|
V
in
80-275 V
|
fsw
255-345 kHz
|
Output
53 V / 0.15 A
ROHM BM63967S-VA | Demoboard aircon-board, Rev. 1.0
Other Topology
ROHM SCT2H12NZ | Demoboard BD7682FJ-LB, Rev. Rev. A
Flyback Converter
|
V
in
400-690 V
|
Output
24 V / 1 A
ROHM TPPFCSIC-EVK-301_PCB3051 | Demoboard TPPFCSIC-EVK-301_PCB3051, Rev. 1
Power Factor Correction
|
V
in
76-450 V
Sanken Electric Co., Ltd. STR3A453D | Demoboard 0010, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
40-50 kHz
|
Output
16.05 V / 0.7 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard DEJ0005, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
15 V / 1 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard 0009, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
16.05 V / 0.7 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard DEJ0007, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
24 V / 1 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard DEE0009, Rev. 1.3
Buck Converter
|
V
in
85-265 V
|
Output
15.75 V / 0.7 A
Sanken Electric Co., Ltd. STR4A162S | Demoboard STR4A100 demoboard, Rev. 3.3
Forward Converter
|
V
in
85-265 V
|
fsw
58-72 kHz
|
Output
5 V / 1 A
Sanken Electric Co., Ltd. STR4A162S | Demoboard STR4A100 demoboard, Rev. 3.3
Forward Converter
|
V
in
85-265 V
|
fsw
58-72 kHz
|
Output
5 V / 1 A
Sanken Electric Co., Ltd. STR4A164HD | Demoboard STR4A100 demoboard, Rev. 3.3
Forward Converter
|
V
in
85-265 V
|
fsw
90-110 kHz
|
Output
5 V / 1 A
Sanken Electric Co., Ltd. STR5A453D | Demoboard DEJ0004, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
15 V / 1 A
Sanken Electric Co., Ltd. STR5A453D | Demoboard DEJ0006, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
24 V / 1 A
Sanken Electric Co., Ltd. STR5A453D | Demoboard DEE0010, Rev. 1.2
Buck Converter
|
V
in
85-265 V
|
Output
16.5 V / 0.7 A
Sanken Electric Co., Ltd. STR5A464S | Demoboard 0012, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
16.05 V / 0.2 A
Sanken Electric Co., Ltd. STR6A161HVD | Demoboard 0011, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
16.05 V / 1 A
Sanken Electric Co., Ltd. STR6A161HVD | Demoboard DEE0014, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
Output
12.84 V / 1 A
Sanken Electric Co., Ltd. STR6S161HXD | Demoboard DEJ0021, Rev. 3.2
FlyBuck (Double Buck)
|
V
in
90-288 V
Sanken Electric Co., Ltd. STR-A6069HZ | Demoboard DEE0013, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
Output
16.05 V / 0.7 A
Sckipio SCK1001
Other Topology
Sckipio SCK1002
Other Topology
previous
1
...
281
282
283
284
285
...
411
next
Cart
Your cart is empty.
Get samples and quotes