Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Output 1 | 4 V / 2 A |
IC revision | 001 |
BD9B207NF-Z is one of the BD9Bx07NF-Z series of single synchronous buck DC/DC converter with built-in low on-resistance power MOSFETs. It can provide current up to 2 A. The output voltage can achieve a high accuracy due to ±1 % reference voltage. It features fast transient response due to constant on-time control system. The Forced PWM Mode control reduces the output voltage ripple in the whole load range. Power Good function makes it possible for system to control sequence. It achieves the high-power density and offer a small footprint on the PCB by employing 6 pins 1.5 mm x 1.5 mm small package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT (A) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383210047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.47 | 2.2 | – | – | 95 | 165 | SMT | 3.7 | 3.25 | 4.65 | 76 | 80 | SMT | |||
744383220047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.47 | 2.25 | – | – | 87 | 160 | SMT | 4.4 | 3.35 | 5.65 | 70 | 80 | SMT | |||
744383230047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.47 | 3.2 | – | – | 48 | 170 | SMT | 5.5 | 4.8 | 6.9 | 37 | 80 | SMT | |||
744383240047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.47 | 3.4 | – | – | 40 | 145 | SMT | 6.25 | 5.35 | 8 | 30 | 80 | SMT | |||
74479287147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 7.35 | 3.6 | 7.4 | 29 | 150 | Standard | 5 | 7.35 | – | 25 | – | SMT | |||
74479288147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 10 | 3.75 | 7.9 | 22 | 140 | High Saturation Current | 6 | 10 | – | 18 | – | SMT | |||
744050240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQSH SMT High Saturation Power Inductor | 0.47 | 2.9 | – | – | 35 | 129 | – | 5.6 | – | – | 29 | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383210047 | SPEC | ||
744383220047 | SPEC | ||
744383230047 | SPEC | ||
744383240047 | SPEC | ||
74479287147 | SPEC | ||
74479288147 | SPEC | ||
744050240047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT (A) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Samples |
---|