Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9181-9210 of 12752 reference designs
Filter values
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
12 V
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
5 V
Skyworks SKY87608
Buck Converter
|
V
in
4.5-28 V
|
Output
1.5 V
Southchip SC8002 | Demoboard SC8002 EVM C25.1, Rev. 0.1
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
12 V / 2.7 A
Southchip SC8002 | Demoboard SC8002 EVM C25.1, Rev. 0.1
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
9 V / 3.5 A
Southchip SC8002 | Demoboard SC8002 EVM C25.1, Rev. 0.1
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
5 V / 6 A
Southchip SC8002 | Demoboard SC8002 EVM C25.2, Rev. 1.0
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
9 V / 3.5 A
Southchip SC8002 | Demoboard SC8002 EVM C25.2, Rev. 1.0
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
12 V / 2.7 A
Southchip SC8002 | Demoboard SC8002 EVM C25.2, Rev. 1.0
Buck Converter
|
V
in
5-36 V
|
fsw
80-600 kHz
|
Output
5 V / 6 A
Southchip SC8885S | Demoboard SC8885S Demo, Rev. 1
Buck-Boost Converter
|
V
in
3.5-30 V
|
Output
24 V
Southchip SC8886S | Demoboard SC8886S Demo, Rev. 1
Buck-Boost Converter
|
V
in
3.5-29 V
|
Output
24 V
STMicroelectronics A2C35S12M3-F | Demoboard STEVAL-HKI001V1, Rev. 1
Positive to Negative Converter
|
fsw
20 kHz
STMicroelectronics A2F12M12W2-F1 | Demoboard STDES-DABBIDIR, Rev. 1.0
LLC Resonant Converter
|
V
in
800 V
|
Output
800 V
STMicroelectronics A5970AD, Rev. 5
Buck Converter
|
V
in
4-36 V
|
fsw
430-570 kHz
|
Output
36 V / 1 A
STMicroelectronics A5970D, Rev. 8
Buck Converter
|
V
in
4-36 V
|
fsw
212-280 kHz
|
Output
36 V / 1 A
STMicroelectronics A5972D
Buck Converter
|
V
in
4-36 V
STMicroelectronics A5973AD, Rev. 9
Buck Converter
|
V
in
4-36 V
STMicroelectronics A5973D
Buck Converter
|
V
in
4-36 V
STMicroelectronics A5974AD, Rev. 1
Buck Converter
|
V
in
4-36 V
|
fsw
425-575 kHz
|
Output
3.3 V / 2 A
STMicroelectronics A5974AD, Rev. 1
Buck-Boost Converter
|
V
in
5 V
|
fsw
425-575 kHz
|
Output
12 V / 0.6 A
STMicroelectronics A5974AD, Rev. 1
Buck Converter
|
V
in
4-36 V
|
fsw
425-575 kHz
|
Output
1.23 A
STMicroelectronics A5974D, Rev. 2
Buck Converter
|
V
in
4-36 V
STMicroelectronics A7986A, Rev. 6
Buck-Boost Converter
|
V
in
4.5-38 V
|
fsw
210-275 kHz
|
Output
12 V
STMicroelectronics A7986A, Rev. 6
Other Topology
|
fsw
210-275 kHz
STMicroelectronics A7986A, Rev. 6
Buck Converter
|
V
in
4.5-38 V
|
fsw
210-275 kHz
|
Output
4.5 V / 3 A
STMicroelectronics A7986A, Rev. 8
Wireless Power Transfer
|
fsw
250-1000 kHz
STMicroelectronics ACPL-782T-500E | Demoboard STEVAL-LLL009V1, Rev. 1
Other Topology
|
V
in
270-480 V
STMicroelectronics ADC1283 | Demoboard STEVAL-AKI002V1, Rev. 1
ADC
|
V
in
2.7-5.5 V
STMicroelectronics ALTAIR04-900, Rev. 3
Other Topology
STMicroelectronics Altair05-800 | Demoboard STEVAL-IPFC01V1 3 kW interleaved PFC, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Outputs
13 V / 0.7 A, 4.5 V / 0.1 A
previous
1
...
305
306
307
308
309
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes