Topology | Buck Converter |
Input voltage | 4-36 V |
IC revision | 2 |
The A5974D is a step-down monolithic power switching regulator with a minimum switch current limit of 3.1 A, so it is able to deliver up to 2.5 A DCcurrent to the load depending on the application conditions. The output voltage can be set from 1.235 V to 35 V. The high current level is alsoachieved thanks to an HSOP8 package with an exposed frame, that allows to reduce the Rth(JA) down to approximately 40 °C/W. The device usesan internal P-channel DMOS transistor (with a typical RDS(on) of 250 m) as a switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 250 kHz. Having a minimum input voltage of 4 V only it fits the automotive applications requiring the device operation even in cold crank conditions. A pulseby-pulse current limit with the internal frequency modulation offers an effective constant current short-circuit protection.
Qualified following the AEC-Q100requirements (see PPAP for more details)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74477008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 0.75 | 19.5 | – | 5 | 110 | 1280 | Standard | 27 | 35 | 17 | ||
![]() | 74477004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 11 | – | 12 | 31.2 | 1280 | Standard | 11 | 14.3 | 9.5 | ||
![]() | 74477006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.1 | 9.5 | – | 14 | 25 | 1280 | Standard | 9.5 | 12.2 | 8.5 | ||
![]() | 74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard | 5.5 | 7.2 | 5 | ||
![]() | 744771115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 15 | 7 | 4.5 | 28 | 16.6 | 1260 | Standard | 4.5 | 5.8 | 4.2 | ||
![]() | 744771118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 18 | 6.7 | 4.2 | 30 | 15 | 1260 | Standard | 4.2 | 5.5 | 4 | ||
![]() | 744771122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 6 | 3.7 | 36 | 13.5 | 1260 | Standard | 3.7 | 4.8 | 3.5 | ||
![]() | 744771127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 27 | 5.3 | 3.5 | 45 | 12 | 1260 | Standard | 3.5 | 4.5 | 3.3 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74477008 | SPEC | |
![]() | 74477004 | SPEC | |
![]() | 74477006 | SPEC | |
![]() | 74477110 | SPEC | |
![]() | 744771115 | SPEC | |
![]() | 744771118 | SPEC | |
![]() | 744771122 | SPEC | |
![]() | 744771127 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|