Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9421-9450 of 12775 reference designs
Filter values
STMicroelectronics STM32F072C8U6 | Demoboard STEVAL-USBC2DP, Rev. 1
Other Topology
STMicroelectronics STM32F100C6T6B, Rev. 8
Flyback Converter
|
V
in
195-265 V
|
fsw
4000-24000 kHz
|
Output
15 V
STMicroelectronics STM32F303RBT7 | Demoboard STEVAL-HKI001, Rev. 2
Other Topology
STMicroelectronics STM32F303RE | Demoboard STEVAL-GMBL02V1, Rev. 1
Other Topology
STMicroelectronics STM32F334 | Demoboard STEVAL-DPSTPFC1, Rev. 1
Power Factor Correction
STMicroelectronics STM32F334 | Demoboard STEVAL-DPSLLCK, Rev. 1
Buck Converter
|
V
in
375-425 V
|
fsw
120-250 kHz
|
Output
48 V / 63 A
STMicroelectronics STM32F334 | Demoboard AN5978, Rev. 1
LLC Resonant Converter
|
V
in
12 V
|
fsw
100-300 kHz
|
Output
7.5 V / 1 A
STMicroelectronics STM32F334R8 | Demoboard STEVAL-DPS334C1, Rev. 1.0
Other Topology
|
V
in
5 V
STMicroelectronics STM32F401VE | Demoboard STEVAL-MKI109V3, Rev. 1.0
Sensors
STMicroelectronics STM32F413RH | Demoboard EVALST-PLCMB1, Rev. 211
Other Topology
STMicroelectronics STM32F469AI | Demoboard STEVAL-BFA001V2B
Sensors
STMicroelectronics STM32F469AI | Demoboard STEVAL-BFA001V2B, Rev. 2
Buck Converter
|
V
in
18-32 V
|
Output
3.6 V / 0.2 A
STMicroelectronics STM32F746ZGT7 | Demoboard STEVAL-PLC001V1
Other Topology
STMicroelectronics STM32F767ZIT6 | Demoboard STEVAL-ETH001V1, Rev. 1
Other Topology
STMicroelectronics STM32F7691 | Demoboard Discovery kit with STM32F769NI MCU, Rev. 1
Other Topology
STMicroelectronics STM32G431RBT6 | Demoboard Ptool3 STSYS_G471
Other Topology
STMicroelectronics STM32G473QB | Demoboard STEVAL-FTD01KCB, Rev. 1.0
Other Topology
STMicroelectronics STM32G473QE | Demoboard B-G473E-ZEST1S, Rev. 1.0
Motor Drive
|
V
in
5 V
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSADP02, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSG474, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSC58C, Rev. 1
Other Topology
STMicroelectronics STM32G474RE | Demoboard STDES-PFCBIDIR, Rev. 2
Power Factor Correction
STMicroelectronics STM32G474RE | Demoboard B-G474E-DPOW1, Rev. Rev 1
Buck-Boost Converter
|
V
in
2.2-40 V
|
fsw
1-170 kHz
|
Output
40 V / 0.5 A
STMicroelectronics STM32G474RET3 | Demoboard STDES-BCBIDIR, Rev. 1
Other Topology
STMicroelectronics STM32G474RET3 | Demoboard STDES-30KWVRECT, Rev. 1
Other Topology
STMicroelectronics STM32G474RET6 | Demoboard B-G474E-DPOW1, Rev. 01
USB
|
V
in
5-15 V
|
Output
5 V
STMicroelectronics STM32G474RET6 | Demoboard B-G474E-DPOW1, Rev. 01
Buck-Boost Converter
|
V
in
16 V
|
Output
16 V
STMicroelectronics STM32Gx | Demoboard X-NUCLEO-USBPDM1, Rev. 1
Other Topology
STMicroelectronics STM32H573I | Demoboard STM32H573I-DK, Rev. 1.0
Other Topology
STMicroelectronics STM32H723VG | Demoboard STEVAL-SILPLC01, Rev. 1
Other Topology
previous
1
...
313
314
315
316
317
...
426
next
Cart
Your cart is empty.
Get samples and quotes