Topology | Power Factor Correction |
Input voltage | 90-265 V |
Switching frequency | 35-60 kHz |
Output 1 | 10 V / 1 A |
IC revision | 1 |
The STEVAL-ILL066V2 evaluation board is a complete and configurable solution that efficiently controls a single, dimmable, high-brightness LED string using the STLUX385A digital controller.The LED efficiency is high during all stages of dimming: the STEVAL-ILL066V2 can achieve a 92% efficiency at full load while maintaining a low < 250 mW power consumption in idle periods and less than 500mW during failure (open or short).The STLUX385A device handles a primary side regulated power conversion stage as well as all the supported communication links.The power conversion stage consists of a PFC regulator followed by a “Zero Voltage Switching” (ZVS) LC resonant stage. The high precision dimming is adjusted using a primary side regulation (PSR) control technique.The LED brightness can be dimmed by controlling the LED current down to a very low level.The STEVAL-ILL066V2 evaluation board provides DALI, insulated 0-10 and UART physical communication interfaces, with all communication managed by the STLUX385A device.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L (µH) | IR (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890334025022CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 150 nF | 310 | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | 12 | Carton | – | – | – | – | – | – | – | – | ||
![]() | 890334025034CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 330 nF | 310 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 8.5 | 14.5 | Carton | – | – | – | – | – | – | – | – | ||
![]() | 890334025039CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 18 | 8 | 14 | Carton | – | – | – | – | – | – | – | – | ||
![]() | 74279262 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | – | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | – | 500 | ||
![]() | 74279269 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | – | 1200 | 1500 | 150 MHz | 650 | 0.7 | Wide Band | – | 50 | ||
![]() | 7447060 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | 21 | 11.2 | – | – | – | – | – | – | 0.15 | – | 300 | 2500 | |
750510810 | SPEC | – | – | Digital Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890334025022CS | SPEC | |
![]() | 890334025034CS | SPEC | |
![]() | 890334025039CS | SPEC | |
![]() | 74279262 | SPEC | |
![]() | 74279269 | SPEC | |
![]() | 7447060 | SPEC | – |
750510810 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L (µH) | IR (mA) | Samples |
---|