Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10951-10980 of 12734 reference designs
Filter values
Texas Instruments TAS6422 | Demoboard TAS6422Q1EVM
Buck-Boost Converter
|
V
in
4.5-26 V
Texas Instruments TAS6424 | Demoboard TAS6424-Q1 EVM
Buck-Boost Converter
|
V
in
4.5-26 V
Texas Instruments TAS6424 | Demoboard SLOA242
Other Topology
|
fsw
2100 kHz
Texas Instruments TAS6424E-Q1 | Demoboard TAS6424EQ1EVM
Other Topology
Texas Instruments TAS6424L-Q1 | Demoboard TAS6424L-Q1 EVM
Buck-Boost Converter
|
V
in
4.5-28 V
Texas Instruments TAS6424L-Q1 | Demoboard TAS6424L-Q1 EVM, Rev. A
Other Topology
Texas Instruments TAS6424-Q1 | Demoboard TIDA-00733
Other Topology
Texas Instruments TAS6424-Q1 | Demoboard TIDA-00743, Rev. A
Other Topology
|
V
in
4.5-26.4 V
Texas Instruments TCA39416 | Demoboard TCA39416EVM
Other Topology
Texas Instruments TCA5013 | Demoboard TIDA00818
Buck Converter
|
V
in
3.3 V
Texas Instruments TCA5013 | Demoboard TIDA00818
Other Topology
Texas Instruments TCA6424A | Demoboard BOOSTXL-IOLINKM-8, Rev. A
Other Topology
Texas Instruments TCA9534A | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments TCAN1462-Q1 | Demoboard TCAN1462EVM
Other Topology
|
V
in
3.3-5 V
Texas Instruments TCAN332 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
3.3 V
Texas Instruments TCAN4550-Q1 | Demoboard BOOSTXL-CANFD-LIN_1, Rev. 1
Other Topology
Texas Instruments TCAN4550-Q1 | Demoboard TCAN4550EVM, Rev. A
Other Topology
Texas Instruments TDA2SX | Demoboard MMWCAS-DSP-EVM
Other Topology
Texas Instruments TDA4VM | Demoboard SK-TDA4VM
FPGA
Texas Instruments TDA4VM | Demoboard J721EXSKG01EVM
Other Topology
Texas Instruments TFP401A | Demoboard DLP4621Q1EVM
Other Topology
|
V
in
3.3 V
Texas Instruments TFP401A | Demoboard DLP4620SQ1EVM
Other Topology
|
V
in
3.3 V
Texas Instruments TFP410PAP | Demoboard SBC-S32V234, Rev. C
Other Topology
Texas Instruments THS6226
Other Topology
|
V
in
15 V
Texas Instruments THS6232 | Demoboard THS6232RHFEVM
Other Topology
|
V
in
7-40 V
Texas Instruments THVD1450DGK | Demoboard TIDA-010026, Rev. E1
Other Topology
Texas Instruments THVD1452DGS | Demoboard TIDM-02006, Rev. A
Other Topology
Texas Instruments THVD1550 | Demoboard TIDA-01630
Other Topology
|
V
in
5-15 V
Texas Instruments THVD1550 | Demoboard TIDA-01401, Rev. 1.1
Other Topology
Texas Instruments THVD4431 | Demoboard THVD4431EVM
Other Topology
previous
1
...
364
365
366
367
368
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes