Topology | FPGA |
Bring smart cameras, robots and intelligent machines to life with the TDA4VM processor starter kit. With a fast setup process and an assortment of foundational demos and tutorials, you can start prototyping a vision-based application in less than an hour. The kit enables 8 TOPS of deep learning performance and hardware-accelerated edge AI processing without any hand-tooling. You can unleash high-speed AI in your embedded application only using Linux and industry standard APIs (TensorFlow Lite, ONNX Runtime, TVM, GStreamer, Docker, ROS, OpenGL ES).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Interface Type | PCB Thickness (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150040RS73220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 624 | Red | 632 | 110 | 2 | AlInGaP | 120 | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0402 | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | – | – | – | – | – | – | |||
744373240047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | 4.06 | – | 0.47 | 8.7 | 10.4 | 19.6 | 14 | 122 | – | – | – | – | 3000 | – | – | – | 4.45 | – | 1.8 | – | – | – | 2 | – | – | – | – | – | – | |||
885012005015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±5% | 10 | 0402 | 1000 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
61900311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | – | – | – | – | – | – | – | 2.54 | THT | 3 | 250 | PCB | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | 3 | – | – | Male | Vertical | 3 | Bag | ||
61304021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50.8 | – | – | – | – | – | 40 | Dual | – | Pin Header | Straight | 3 | Bag | ||
629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | – | SMT | 3 | 30 | – | 30 | max. | Micro USB 2.0 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Type B | – | – | – | – | – | – | – | – | 5 | – | – | Receptacle | Horizontal | 3 | Tape and Reel | ||
416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | 1.27 | – | 0.025 | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | 4 | – | – | – | – | – | Tape and Reel | ||
430182050816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | not specified | 5 | 160 | 1000000 | Black | – | – | – | – | – | 0.05 | Tape and Reel | ||
970120151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | M2.5 | – | – | – | – | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | Carton | ||
9774015243R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | M2 | 2.8 | 4.35 | 1200 | – | – | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | – | THR | – | 20 | – | 30 | max. | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 700 | Type C | 1.6 | – | – | – | – | – | – | – | 24 | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | THT | – | 250 | – | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | – | – | – | – | – | 6 | Single | – | Pin Header | Straight | 3 | Bag | ||
62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | 2 | THT | 2 | 200 | – | 20 | max. | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | 6 | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag | ||
687140183622 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile | – | – | – | – | – | – | – | 0.5 | SMT | – | 50 | – | 30 | max. | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | 25.7 | – | – | – | – | Black | 40 | – | – | – | Horizontal | 0.4 | Tape and Reel | ||
830058124 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150040RS73220 | SPEC | ||
744373240047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
885012005015 | SPEC | ||
61900311121 | SPEC | – | |
61304021121 | SPEC | – | |
629105150521 | SPEC | – | |
416131160804 | SPEC | – | |
430182050816 | SPEC | – | |
970120151 | SPEC | – | |
9774015243R | SPEC | – | |
632723300011 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300611121 | SPEC | – | |
62000311121 | SPEC | – | |
687140183622 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
830058124 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Interface Type | PCB Thickness (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Pins (Value) (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|