Topology | Other Topology |
This EVM provides switchable loading conditions through jumper connections to pull up resistors and bus capacitance which allows designers to easily test the performance of this device in their system.
Jumpers to enable higher bus-loading capacitanceJumpers to enable external pull-up resistorsSMA female connectors to provide cleaner connections to evaulation equipment
Order Code | Datasheet | Downloads | Status | Product series | Ingress Protection Code | f | Mount | Center Contact | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60312002114503 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | None | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 60312002114503 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Ingress Protection Code | f | Mount | Center Contact | Operating Temperature | Samples |
---|