Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11101-11130 of 12734 reference designs
Filter values
Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006
LAN / POE
|
V
in
0-57 V
Texas Instruments TPS2372 | Demoboard TPS2372-4EVM-006
Other Topology
|
V
in
42.5-75 V
Texas Instruments TPS2372 | Demoboard TPS2372-3EVM-757
Other Topology
Texas Instruments TPS2372-3 | Demoboard PMP20859, Rev. F
Flyback Converter
|
V
in
42.5-57 V
|
Output
5 V / 6 A
Texas Instruments TPS2372-4 | Demoboard TIDA-01463, Rev. A
Other Topology
Texas Instruments TPS2373, Rev. A
Forward Converter
Texas Instruments TPS2373 | Demoboard PMP20878, Rev. A
Forward Converter
|
V
in
40-57 V
|
Output
24 V / 3 A
Texas Instruments TPS2373 | Demoboard TPS2373-4EVM-758, Rev. A
Forward Converter
|
V
in
40-57 V
|
Output
5 V / 14 A
Texas Instruments TPS2373 | Demoboard TPS2373-3EVM-024, Rev. A
Other Topology
|
V
in
0-57 V
|
Output
12.14 V / 4.25 A
Texas Instruments TPS2373 | Demoboard PMP21318, Rev. C
LAN / POE
Texas Instruments TPS23730 | Demoboard PMP22477
Flyback Converter
|
V
in
42.5-57 V
|
Output
12 V / 3.8 A
Texas Instruments TPS23730 | Demoboard TPS23730EVM-093
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 5 A
Texas Instruments TPS23730 | Demoboard PMP23365, Rev. A
LAN / POE
|
V
in
37-57 V
|
Output
24 V / 3 A
Texas Instruments TPS23730 | Demoboard PMP23253, Rev. A
LAN / POE
|
V
in
37-57 V
|
Output
15 V / 3.3 A
Texas Instruments TPS23730 | Demoboard TIDA-050045, Rev. A
LAN / POE
|
V
in
37-57 V
|
Output
5 V / 10 A
Texas Instruments TPS23730 | Demoboard PMP23287, Rev. A
LAN / POE
|
V
in
42-57 V
|
Output
24 V / 2.5 A
Texas Instruments TPS23731 | Demoboard PMP22806
LAN / POE
|
V
in
52.5-57 V
|
Output
12 V / 2.1 A
Texas Instruments TPS23731 | Demoboard TPS23731EVM-095, Rev. A
Other Topology
Texas Instruments TPS23731 | Demoboard TPS23731EVM-095, Rev. B
Other Topology
|
Output
5 V / 5 A
Texas Instruments TPS2373-3 | Demoboard TIDA-050023, Rev. A
Flyback Converter
|
V
in
42-57 V
|
Output
12 V / 4.25 A
Texas Instruments TPS23734 | Demoboard PMP23278
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 2.1 A
Texas Instruments TPS23734 | Demoboard TPS23734EVM-094
Buck Converter
|
V
in
37-57 V
|
Output
5 V / 5 A
Texas Instruments TPS23734 | Demoboard TPS23734EVM-094, Rev. A
LAN / POE
|
V
in
37-48 V
|
Output
48 V / 5 A
Texas Instruments TPS2373-4 | Demoboard TPS2373-4EVM-758, Rev. 4
Forward Converter
|
V
in
57 V
|
Output
5.22 V / 14 A
Texas Instruments TPS2373-4 | Demoboard TPS2373-4EVM-758, Rev. A
Forward Converter
|
V
in
40-57 V
|
Output
5 V / 14 A
Texas Instruments TPS2373-4RGWR | Demoboard PMP21103, Rev. B
Other Topology
|
V
in
42.5-57 V
|
Output
12 V / 2.5 A
Texas Instruments TPS23750, Rev. B
Buck Converter
|
V
in
0-57 V
|
fsw
435-565 kHz
|
Outputs
3.3 V / 2.5 A, 5 V / 2 A
Texas Instruments TPS23750, Rev. B
Flyback Converter
|
V
in
0-57 V
|
fsw
435-565 kHz
|
Outputs
5 V / 2 A, 3.3 V / 3 A
Texas Instruments TPS23750EVM-107, Rev. A
Buck Converter
|
V
in
36-57 V
|
fsw
164-236 kHz
|
Outputs
5 V / 2.5 A, 3.3 V / 2 A
Texas Instruments TPS23750EVM-108, Rev. D
Flyback Converter
|
V
in
0-57 V
|
fsw
82-118 kHz
|
Outputs
3.3 V / 3 A, 5 V / 2 A
previous
1
...
369
370
371
372
373
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes