| Topology | LAN / POE |
| Input voltage | 37-57 V |
| Output 1 | 12 V / 5 A |
The TPS23730 evaluation module (TPS23730EVM-093) contains evaluation and reference circuitry for the TPS23730, which is a IEEE802.3bt Type 3 PoE PD, EA Gen 2 ready, controller suitable for Type 3 (51W) PoE PD applications.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IR (mA) | ISAT (A) | LR (µH) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Pins (pcs) | Color | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | 0603 | – | – | – | 1.6 | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | SMT | – | – | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | – | – | – | – | 1500 | – | – | SMT | – | – | – | – | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | 1 | – | 2000 | 0.15 | – | – | – | – | – | -55 °C up to +125 °C | – | SMT | – | – | ||
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 8.7 | 6.5 | – | – | – | – | – | – | – | – | 2000 | – | – | SMT | – | – | – | – | – | 4 | – | – | – | 970 | – | – | 0.035 | – | sectional | 2 | 250 | 2000 | 0.035 | 80 | – | – | – | – | – | 1000 | SMT | 250 | 1500 | ||
![]() | 744325550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | 1050 | – | – | – | 10.5 | 10.2 | 4.7 | – | – | 12 | 4.5 | 12 | 10.3 | 30 | Superflux | – | – | 4.3 | SMT | – | – | – | – | – | 2 | – | – | – | – | – | – | 0.01133 | – | – | 9.5 | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | SMT | 5.5 | – | ||
![]() | 74435571500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | – | – | 1890 | – | – | – | 18.3 | 18.2 | 8.9 | – | – | 14.1 | 10.75 | 14 | 9 | 14 | MnZn | – | – | 12 | SMT | – | – | – | – | – | 2 | – | – | – | – | – | – | 0.00972 | – | – | 13.5 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 15 | – | ||
![]() | 768775322 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 HV SMT Power Inductor (High Voltage) | – | – | – | – | – | – | – | – | – | 7850 | – | – | – | 7 | 7.8 | 5 | – | – | – | – | – | – | 1.6 | – | 150 | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.2 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 2200 | – | |
| 885012006060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | 330 pF | ±5% | 0603 | 1000 | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 750313355 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PoE++ Power over Ethernet Plus Plus Transformer | – | – | – | – | – | – | – | – | – | EFD20 | – | – | – | 23.11 | 29.08 | 11.43 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | Forward | 36 - 72 V (DC) | 12 | 5 | 12 | 2:1:1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 1500 | SMT | 100 | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | 1 | Black | Jumper | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | |
![]() | 7490220122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | 17.55 | 16 | 98.8 | 13.97 | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1:1 | 24 | – | – | – | – | – | – | – | 4PPoE (to 900 mA) | – | – | 350 | – | – | – | 10/100/1000BASE-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060YS75000 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 744272251 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 744325550 | SPEC | |
![]() | 74435571500 | SPEC | |
![]() | 768775322 | SPEC | – |
| 885012006060 | SPEC | ||
![]() | 750313355 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 7490220122 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | Size | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | IR (mA) | ISAT (A) | LR (µH) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | n | Pins (pcs) | Color | Gender | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | VR (V) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples |
|---|