Topology | Flyback Converter |
Input voltage | 0-57 V |
Switching frequency | 82-118 kHz |
Output 1 | 3.3 V / 3 A |
Output 2 | 5 V / 2 A |
IC revision | D |
The TPS23750EVM-108 evaluation module implements an IEEE 802.3af-compliant class-3 power interface and a DC/DC switching converter using the Texas Instruments TPS23750 powered device (PD) controller in a typical power-over-Ethernet (PoE) configuration.
REMARK:
L1=10uHL2=2.2uHRefer page no 5
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7445510 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD4 SMT Power Inductor | 10 | 1.2 | 1.1 | 0.16 | 26 | SMT | ||
749013011 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 10/100Base-TX Transformer PoE | 350 | – | – | – | – | SMT | ||
750310041 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – |
Order Code | Datasheet | |
---|---|---|
7445510 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
749013011 | SPEC | |
750310041 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|