Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11731-11760 of 12734 reference designs
Filter values
Texas Instruments TPS62113, Rev. E
Buck Converter
|
V
in
3.1-17 V
|
fsw
900-1100 kHz
|
Output
16 V / 1.5 A
Texas Instruments TPS62125 | Demoboard TIDA-010009, Rev. E2
Buck Converter
|
V
in
24 V
|
Output
10 V / 0.3 A
Texas Instruments TPS62125DSG | Demoboard TIDA-010026, Rev. E1
Buck Converter
|
V
in
3-17 V
|
Output
10 V / 0.3 A
Texas Instruments TPS62130A | Demoboard TIDA-00360
Buck Converter
|
V
in
6 V
|
Outputs
5 V / 3 A, 4 V / 3 A
Texas Instruments TPS62130RGTT | Demoboard TSW14J57, Rev. D
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 1 A
Texas Instruments TPS62136 | Demoboard TIDA-01567, Rev. E1
Buck Converter
|
V
in
9-17 V
|
Output
5 V / 4 A
Texas Instruments TPS62150, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
6 V / 1 A
Texas Instruments TPS62151, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 1 A
Texas Instruments TPS62152, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V / 1 A
Texas Instruments TPS62152-Q1, Rev. B
Buck Converter
|
V
in
3-17 V
|
Output
6 V / 1 A
Texas Instruments TPS62153, Rev. C
Buck Converter
|
V
in
3-17 V
|
fsw
1250 kHz
|
Output
5 V / 1 A
Texas Instruments TPS62160, Rev. D
Buck Converter
|
V
in
3-17 V
|
Outputs
3.3 V, 2.5 V / 1 A, 1 V / 1 A, 1.2 V / 1 A, 1.5 V / 1 A
Texas Instruments TPS62160, Rev. D
Positive to Negative Converter
|
V
in
3-12 V
|
Output
-5 V
Texas Instruments TPS62160 | Demoboard TSW14J57, Rev. D
Buck Converter
|
V
in
12 V
|
Output
12 V
Texas Instruments TPS62160DSGT | Demoboard TSW14J57, Rev. D
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1 A
Texas Instruments TPS62160-Q1 | Demoboard PMP22951, Rev. B
Buck Converter
|
V
in
12 V
|
Output
5 V
Texas Instruments TPS62161, Rev. D
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 1 A
Texas Instruments TPS62162, Rev. D
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V / 1 A
Texas Instruments TPS62162 | Demoboard TIDA-01629, Rev. E1
Buck Converter
|
V
in
15 V
|
Output
3.3 V
Texas Instruments TPS62163 | Demoboard PMP20289, Rev. A
LLC Resonant Converter
|
V
in
200-400 V
|
Output
5 V
Texas Instruments TPS62163, Rev. D
Buck Converter
|
V
in
3-17 V
|
Output
5 V / 1 A
Texas Instruments TPS62170, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
6 V / 0.5 A
Texas Instruments TPS62170 | Demoboard TIDA-00548, Rev. E2
Buck Converter
|
V
in
7.3-8.1 V
|
fsw
2250 kHz
|
Output
1.23 V
Texas Instruments TPS62170-Q1 | Demoboard TIDA-01002, Rev. A
Buck Converter
|
V
in
9 V
|
fsw
1800-2250 kHz
|
Output
2.8 V
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
3-17 V
|
Outputs
5 V / 0.5 A, 1 V / 0.5 A, 1.2 V / 0.5 A, 1.8 V / 0.5 A, -5 V, 1.5 V / 0.5 A, 2.5 V / 0.5 A
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
5-17 V
|
Output
5 V / 0.5 A
Texas Instruments TPS62170-Q1, Rev. D
Buck Converter
|
V
in
3.3-17 V
|
Output
3.3 V / 0.5 A
Texas Instruments TPS62171, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V / 0.5 A
Texas Instruments TPS62171-Q1, Rev. D
Buck Converter
|
V
in
3-17 V
|
Output
1.8 V
Texas Instruments TPS62172, Rev. C
Buck Converter
|
V
in
3-17 V
|
Output
3.3 V / 0.5 A
previous
1
...
390
391
392
393
394
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes