Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11911-11940 of 12734 reference designs
Filter values
Texas Instruments TPS65261, Rev. B
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-2000 kHz
|
Outputs
1.2 V / 3 A, 3.3 V / 2 A, 1.8 V / 2 A
Texas Instruments TPS65261-1, Rev. B
Buck Converter
|
V
in
4.5-18 V
|
fsw
250-2000 kHz
|
Outputs
3.3 V / 2 A, 1.8 V / 2 A, 1.2 V / 3 A
Texas Instruments TPS65262, Rev. C
Buck Converter
|
V
in
4.5-18 V
|
Outputs
1.8 V / 1 A, 3.3 V / 1 A, 1.2 V / 3 A
Texas Instruments TPS65263, Rev. A
Buck Converter
|
V
in
4.5-18 V
|
Outputs
2.5 V / 2 A, 1.2 V / 2 A, 1.5 V / 3 A
Texas Instruments TPS65265 | Demoboard PMP40041, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
Output
1 V / 5 A
Texas Instruments TPS65266 | Demoboard TPS65266EVM-686, Rev. A
Buck Converter
|
V
in
3.3 V
|
Outputs
1 V / 3 A, 1.8 V / 2 A, 1.5 V / 2 A
Texas Instruments TPS65281, Rev. B
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-1400 kHz
|
Output
5 V / 3 A
Texas Instruments TPS65281-1, Rev. B
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-1400 kHz
|
Output
5 V / 3 A
Texas Instruments TPS65282
Buck Converter
|
V
in
4.5-18 V
|
fsw
300-1400 kHz
|
Output
5 V / 4 A
Texas Instruments TPS65295 | Demoboard TPS65295EVM-079
Buck Converter
|
V
in
4.5-18 V
|
fsw
580-600 kHz
|
Output
2.5 V / 1 A
Texas Instruments TPS65310A-Q1, Rev. E
Buck Converter
|
V
in
4.8-36 V
|
fsw
980 kHz
|
Output
0.6 A
Texas Instruments TPS65320-Q1, Rev. D
Buck Converter
|
V
in
8-19 V
|
fsw
100-2500 kHz
|
Output
5 V / 2.5 A
Texas Instruments TPS65381-Q1 | Demoboard TIDA-00548, Rev. E2
Buck Converter
|
V
in
7.3-8.1 V
|
fsw
2250 kHz
|
Outputs
3.3 V, 5 V
Texas Instruments TPS65581 | Demoboard PMP10822, Rev. A
Other Topology
Texas Instruments TPS65581 | Demoboard PMP10822, Rev. A
Buck Converter
|
V
in
12 V
|
Outputs
3.3 V / 0.2 A, 5 V / 0.2 A
Texas Instruments TPS65581 | Demoboard PMP10822, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.5 V / 0.4 A
Texas Instruments TPS65983B | Demoboard TIDA-01627
Other Topology
Texas Instruments TPS65987 | Demoboard TPS65987EVM
Other Topology
Texas Instruments TPS65987 | Demoboard TPS65987-90EVM, Rev. A
Buck Converter
|
V
in
5-20 V
Texas Instruments TPS65987D | Demoboard USB-C-PD-DUO-EVM
Other Topology
|
V
in
19.5-20 V
Texas Instruments TPS65987D | Demoboard TIDA-050012, Rev. E1
USB
Texas Instruments TPS65987D | Demoboard TIDA-050014, Rev. E1
Other Topology
|
Output
20 V / 10 A
Texas Instruments TPS65987DDJ | Demoboard USB-C-PD-TKT-EVM
Other Topology
Texas Instruments TPS65987DJDDHRSHR | Demoboard TPS65987DJEVM
Other Topology
Texas Instruments TPS65994 | Demoboard TPS65994EVM
Other Topology
Texas Instruments TPS65994 | Demoboard TPS65994QFNEVM, Rev. C
USB
Texas Instruments TPS65994AD | Demoboard TPS65994EVM
USB
|
Output
5 V / 3 A
Texas Instruments TPS70933DRVR | Demoboard TIDA-010056, Rev. E2
Other Topology
|
V
in
15 V
|
Output
3.3 V
Texas Instruments TPS715A01DRVR | Demoboard TIDA-010071, Rev. E2
Other Topology
|
V
in
13 V
|
Output
12 V
Texas Instruments TPS71718DSET | Demoboard TIDA-01403, Rev. E1
Other Topology
previous
1
...
396
397
398
399
400
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes