Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(22)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(264)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(96)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12181-12210 of 14022 reference designs
Filter values
Texas Instruments TLV70433DBVT | Demoboard TIDA-010065, Rev. E2
Other Topology
|
V
in
6 V
Texas Instruments TLV70433DBVT | Demoboard TIDA-01606 HV Card, Rev. E4
Other Topology
Texas Instruments TLV70450DBV | Demoboard TIDA-00171, Rev. A
Flyback Converter
|
V
in
18-32 V
Texas Instruments TLV70450DBVR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV70450DBVR | Demoboard TIDA-01606 Power Card, Rev. E4
Other Topology
Texas Instruments TLV759P | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TLV76012DBZR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments TLV76050DBZR | Demoboard TIDA-010085, Rev. 001
Other Topology
Texas Instruments TLV76133DCYR | Demoboard TIDA-010960, Rev. 00
ADC
Texas Instruments TLV9062IDR | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments TM4C1237E6PZI
Other Topology
Texas Instruments TMAG5110 | Demoboard TMAG5110EVM
Other Topology
Texas Instruments TMDSCNCD2800137 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments TMDSCNCD280025C | Demoboard TIDA-010236, Rev. B
Power Factor Correction
|
V
in
200-277 V
|
Output
400 V / 10 A
Texas Instruments TMDSCNCD28P55X | Demoboard TIEVM-ARC-AFE, Rev. A
FPGA
Texas Instruments TMP1075 | Demoboard TMP1075EVM, Rev. A
Sensors
|
V
in
1.62-5.5 V
Texas Instruments TMP116AIDRVR | Demoboard TMP116EVM, Rev. A
Other Topology
Texas Instruments TMP117AIDRVR | Demoboard TIDA-01614, Rev. E1
Other Topology
Texas Instruments TMP118 | Demoboard TMP118EVM, Rev. 1
Sensors
Texas Instruments TMP1827 | Demoboard TMP1827EVM
Sensors
Texas Instruments TMP451 | Demoboard TMP451EVM, Rev. A
Sensors
Texas Instruments TMP461 | Demoboard TMP461EVM, Rev. A
ADC
Texas Instruments TMS320F2800137 | Demoboard LAUNCHXL-F2800137, Rev. A
FPGA
Texas Instruments TMS320F2800157 | Demoboard LAUNCHXL-F2800157, Rev. A
FPGA
Texas Instruments TMS320F280025C | Demoboard TMDXCNCD280025C
Other Topology
Texas Instruments TMS320F280025CPNSR | Demoboard LAUNCHXL-F280025C, Rev. 001
Other Topology
Texas Instruments TMS320F28003 | Demoboard TIDM-02012, Rev. A
Motor Drive
|
V
in
400-800 V
Texas Instruments TMS320F280039C | Demoboard LAUNCHXL-F280039C, Rev. A
Other Topology
Texas Instruments TMS320F280049 | Demoboard LAUNCHXL-F280049C, Rev. A
Other Topology
Texas Instruments TMS320F280049 | Demoboard LAUNCHXL-F280049C, Rev. B
Other Topology
previous
1
...
405
406
407
408
409
...
468
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes