Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
12601-12630 of 12766 reference designs
Filter values
Toshiba TPN1200APL/TPH3R70APL | Demoboard RD024-RGUIDE-01, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12.6 V / 25 A
Toshiba TPN4R303NL/TPN1R603PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
3.3 V / 18.2 A
Toshiba TPN4R303NL/TPN2R903PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
5 V / 12 A, 3.3 V / 13.3 A, 3.3 V / 10 A
Toshiba TPN8R903NL/TPN2R903PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Outputs
1.5 V / 10 A, 1.05 V / 10 A
Toshiba TPN8R903NL/TPN5R203PL | Demoboard RD-205, Rev. 11
Buck Converter
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Output
5 V / 8 A
Toshiba UCC28950 | Demoboard UCC28950, Rev. 1
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12 V / 25 A
Transphorm AP3306 | Demoboard 65W ACF+GaN PD3.0 PPS Adapter EVB2, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
Transphorm dsPIC33CK256MP506 | Demoboard TDTTP2500B066B-KIT, Rev. 1
Power Factor Correction
|
V
in
85-265 V
|
fsw
47-63 kHz
|
Output
387 V
Transphorm MP44018A | Demoboard TDADP-TPH-MPS-USBC-140W-RD, Rev. 1
Power Factor Correction
|
V
in
90-264 V
|
Output
28 V / 5 A
Transphorm NCP1063AD060R | Demoboard TDTTP4000W065AN_0V1, Rev. 1.0
Boost Converter
|
V
in
85-265 V
|
Output
392 V
Transphorm NCP1399 | Demoboard TDAIO-TPH-ON-240W-RD, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
90-264 V
|
Output
24 V / 10 A
Transphorm OPA2350UA/2K5 | Demoboard TDINV3000W050B, Rev. 3
Positive to Negative Converter
|
V
in
400 V
Transphorm SI8230BB-D-IS1 | Demoboard TDHB-65H070L-DC, Rev. 1
Other Topology
|
V
in
0-5 V
|
fsw
50-300 kHz
Transphorm SI8273AB-IS1 | Demoboard TDINV1000P100-KIT, Rev. 1
Positive to Negative Converter
|
V
in
0-420 V
Transphorm SZ1131 | Demoboard RD29, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Transphorm TP65H035G4WS | Demoboard TDTTP4000W066C_0V2, Rev. 2.0
Boost Converter
|
V
in
85-270 V
Transphorm TP65H035WS | Demoboard TDTTP4000W066B, Rev. 1
Power Factor Correction
|
V
in
85-265 V
|
Output
387 V
Transphorm TP65H050 | Demoboard TDTTP3300-RD, Rev. 1.1
Power Factor Correction
|
V
in
85-265 V
|
Output
397 V
Transphorm TP65H050WS | Demoboard TDINV3000W050, Rev. 2.0
Power Factor Correction
|
V
in
0-420 V
|
Output
297 V
Transphorm TP90H180PS | Demoboard TDINV3500P100
Positive to Negative Converter
|
V
in
750 V
|
Output
530 V / 10 A
Transphorm TPH3002PS | Demoboard TDPS250E2D2, Rev. 1.4
Power Factor Correction
|
V
in
90-265 V
|
Output
12 V / 20 A
Transphorm TPH3202PS | Demoboard TDAIO250P200, Rev. evk005.1
Power Factor Correction
|
V
in
90-265 V
|
fsw
170-471 kHz
|
Output
12 V / 20 A
Transphorm TPH3202PS | Demoboard TDAIO250P200, Rev. evk005.1
LLC Resonant Converter
|
V
in
90-265 V
|
fsw
170-471 kHz
|
Output
12 V / 20 A
Transphorm TPH3205WS | Demoboard TDPS2800E2C1, Rev. 1.1
Power Factor Correction
|
V
in
85-260 V
|
Output
390 V
Transphorm TPH3205WS | Demoboard TDTTP4000W066, Rev. 2
Power Factor Correction
|
V
in
85-265 V
|
Output
387 V
Transphorm TPH3206PSB | Demoboard TDINV 3 000 W 0 5 0, Rev. 2.0
Power Factor Correction
|
V
in
0-400 V
|
Output
1000 V
Transphorm TPH3212PS | Demoboard TDTTP25 00P100 - KIT, Rev. 1
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
TransSIP X5165-PFM, Rev. 1.0
Other Topology
TransSIP XL-3025, Rev. 1.0
Other Topology
Union UM1351S
Buck Converter
|
V
in
6-35 V
|
Output
0.7 A
previous
1
...
419
420
421
422
423
...
426
next
Cart
Your cart is empty.
Get samples and quotes