Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1681-1710 of 12734 reference designs
Filter values
Analog Devices LT8604C | Demoboard DC2867A
Buck Converter
|
V
in
5.8-42 V
|
Output
5 V / 0.12 A
Analog Devices LT8606 | Demoboard DC2564A, Rev. 1
Buck Converter
|
V
in
5.5-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 0.35 A
Analog Devices LT8607 | Demoboard AD-GMSLCAMRPI-ADP
Buck Converter
|
V
in
3-42 V
|
fsw
200-2200 kHz
|
Output
3.3 V / 0.5 A
Analog Devices LT8607 | Demoboard DC2565A, Rev. 1
Buck Converter
|
V
in
5.5-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 0.75 A
Analog Devices LT8608 | Demoboard DC2521A-A
Buck Converter
|
V
in
5.5-42 V
|
fsw
155-2150 kHz
|
Output
5 V / 1.5 A
Analog Devices LT8608B | Demoboard DC2521A-B
Buck Converter
|
V
in
5.5-42 V
|
fsw
155-2150 kHz
|
Output
5 V / 1.5 A
Analog Devices LT8610A
Buck Converter
|
V
in
3.4-42 V
|
fsw
200-2200 kHz
|
Output
5 V / 3.5 A
Analog Devices LT8612
Buck Converter
|
V
in
10-40 V
|
fsw
200-2200 kHz
|
Output
1.7 V / 3 A
Analog Devices LT8612 | Demoboard EVAL-CN0508-RPIZ
Buck Converter
|
V
in
42 V
|
Output
1.7 V / 6 A
Analog Devices LT8612 | Demoboard DC2010A, Rev. 3
Buck Converter
|
V
in
5.8-42 V
|
fsw
665-735 kHz
|
Output
5 V / 6 A
Analog Devices LT8613
Buck Converter
|
V
in
5.8-42 V
|
fsw
200-2200 kHz
|
Output
5 V / 6 A
Analog Devices LT8613 | Demoboard DC2011A, Rev. 3
Buck Converter
|
V
in
5.8-42 V
|
fsw
665-735 kHz
|
Output
5 V / 6 A
Analog Devices LT8618 | Demoboard DC2822A
Buck Converter
|
V
in
5.5-60 V
|
fsw
1850-2150 kHz
|
Output
5.15 V / 0.1 A
Analog Devices LT8618
Buck Converter
|
V
in
4.2-60 V
|
fsw
200-2200 kHz
|
Output
3.3 V / 0.1 A
Analog Devices LT8618
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 0.1 A
Analog Devices LT8618
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
2.5 V / 0.1 A
Analog Devices LT8618
Buck Converter
|
V
in
23-60 V
|
fsw
200-2200 kHz
|
Output
12 V / 0.1 A
Analog Devices LT8618
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 0.1 A
Analog Devices LT8618-3.3
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 0.1 A
Analog Devices LT8618-3.3
Buck Converter
|
V
in
4.2-60 V
|
fsw
200-2200 kHz
|
Output
3.3 V / 0.1 A
Analog Devices LT8618-3.3
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
2.5 V / 0.1 A
Analog Devices LT8618-3.3
Buck Converter
|
V
in
23-60 V
|
fsw
200-2200 kHz
|
Output
12 V / 0.1 A
Analog Devices LT8618-3.3
Buck Converter
|
V
in
3.4-60 V
|
fsw
200-2200 kHz
|
Output
1.8 V / 0.1 A
Analog Devices LT8618C | Demoboard DC3214A
Buck Converter
|
V
in
5.9-65 V
|
Output
5 V / 0.1 A
Analog Devices LT8619 | Demoboard DC2137A
Buck Converter
|
V
in
3-60 V
|
fsw
300-2200 kHz
|
Output
5 V / 1.2 A
Analog Devices LT8630
Buck Converter
|
V
in
6.5-100 V
|
Outputs
3.3 V / 0.2 A, 5 V / 0.6 A
Analog Devices LT8630
Buck Converter
|
V
in
30-100 V
|
Output
28 V / 0.6 A
Analog Devices LT8630
Buck Converter
|
V
in
15-100 V
|
Output
15 V
Analog Devices LT8630
Buck Converter
|
V
in
3-100 V
|
Output
60 V / 0.6 A
Analog Devices LT8631
Buck Converter
|
V
in
4.5-70 V
|
fsw
100-1000 kHz
|
Output
3.3 V / 1 A
previous
1
...
55
56
57
58
59
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes