Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1711-1740 of 12734 reference designs
Filter values
Analog Devices LT8631
Buck Converter
|
V
in
13.5-100 V
|
fsw
100-1000 kHz
|
Output
12 V / 0.25 A
Analog Devices LT8631
Buck Converter
|
V
in
3-50 V
|
fsw
100-1000 kHz
|
Output
1.8 V / 1 A
Analog Devices LT8631
Buck Converter
|
V
in
6.5-50 V
|
fsw
100-1000 kHz
|
Output
5 V / 1 A
Analog Devices LT8631
Buck Converter
|
V
in
4.5-30 V
|
fsw
100-1000 kHz
|
Output
3.3 V / 1 A
Analog Devices LT8631
Buck Converter
|
V
in
13.5-100 V
|
fsw
100-1000 kHz
|
Output
12 V / 1 A
Analog Devices LT8636 | Demoboard AD-GMSLCAMRPI-ADP
Buck Converter
|
V
in
3.4-42 V
|
fsw
300-3000 kHz
|
Output
5 V / 5 A
Analog Devices LT8636
Buck Converter
|
V
in
5.7-42 V
|
Output
5 V / 5 A
Analog Devices LT8637 | Demoboard DC3020A
Buck Converter
|
V
in
5.8-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 5 A
Analog Devices LT8640 | Demoboard DC2202A, Rev. 3
Buck Converter
|
V
in
5.7-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 5 A
Analog Devices LT8640, Rev. A
Buck Converter
|
V
in
3.8-42 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 5 A
Analog Devices LT8640, Rev. A
Buck Converter
|
V
in
3.8-42 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 5 A
Analog Devices LT8640, Rev. A
Buck Converter
|
V
in
5.5-42 V
|
fsw
200-3000 kHz
|
Output
5 V / 5 A
Analog Devices LT8640, Rev. A
Buck Converter
|
V
in
3.4-22 V
|
fsw
200-3000 kHz
|
Output
1.8 V / 5 A
Analog Devices LT8640, Rev. A
Buck Converter
|
V
in
5.6-42 V
|
fsw
200-3000 kHz
|
Output
5 V / 5 A
Analog Devices LT8640, Rev. E
Buck Converter
|
V
in
3.4-42 V
|
fsw
1000-3000 kHz
|
Output
5 V / 5 A
Analog Devices LT8640-1, Rev. E
Buck Converter
|
V
in
3.4-42 V
|
fsw
1000-3000 kHz
|
Output
5 V / 5 A
Analog Devices LT8640A | Demoboard DC3099A
Buck Converter
|
V
in
5.7-42 V
|
fsw
1850-2150 kHz
|
Output
5.15 V / 5 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
5.7-42 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S | Demoboard DC2530A, Rev. 1
Buck Converter
|
V
in
5.8-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 6 A
Analog Devices LT8641A | Demoboard EVAL-LT8641A-AZ
Buck Converter
|
V
in
5.5-65 V
|
fsw
1850-2150 kHz
|
Output
5 V / 3.5 A
Analog Devices LT8642-1 | Demoboard DC3162A
Buck Converter
|
V
in
2.8-18 V
|
fsw
1925-2050 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S | Demoboard DC2560A
Buck Converter
|
V
in
2.8-18 V
|
fsw
1925-2075 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S
Buck Converter
|
V
in
2.8-18 V
|
fsw
200-3000 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S | Demoboard LT Journal Aug 2018, Rev. 1
Buck Converter
|
V
in
3.6-18 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 10 A
previous
1
...
56
57
58
59
60
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes