Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1771-1800 of 12734 reference designs
Filter values
Analog Devices LT8648S
Buck Converter
|
V
in
5.6-42 V
|
fsw
200-2200 kHz
|
Output
5 V / 15 A
Analog Devices LT8650S | Demoboard DC2407A, Rev. 1
Buck Converter
|
V
in
5.4-42 V
|
fsw
1850-2150 kHz
|
Outputs
5.2 V / 4 A, 3.43 V / 4 A
Analog Devices LT8650S | Demoboard LT Journal V1.2018, Rev. 1
Buck Converter
|
V
in
4-40 V
|
fsw
300-3000 kHz
|
Output
3.3 V / 16 A
Analog Devices LT8652S | Demoboard DC2523A
Buck Converter
|
V
in
3.6-18 V
|
fsw
1850-2150 kHz
|
Outputs
1.25 V / 12 A, 3.43 V / 12 A
Analog Devices LT8653S | Demoboard DC2535A
Buck Converter
|
V
in
5.5-42 V
|
fsw
1850-2150 kHz
|
Outputs
3.43 V / 2 A, 5.2 V / 2 A
Analog Devices LT8672HMS | Demoboard DBB Board, Rev. 1.0
Other Topology
|
fsw
50-100 kHz
Analog Devices LT8685S | Demoboard EVAL-LT8685S
Buck Converter
|
V
in
5.6-42 V
|
fsw
1800-2200 kHz
|
Outputs
1.8 V / 4 A, 5 V / 2.5 A, 1.2 V / 4 A, 3.3 V / 2.5 A
Analog Devices LT8686S | Demoboard DC3126A
Buck Converter
|
V
in
5-12 V
|
fsw
1800-2250 kHz
|
Outputs
1.2 V / 2 A, 5 V / 2 A, 3.3 V / 2 A, 1.8 V / 2 A
Analog Devices LT8692S | Demoboard EVAL-LT8692S-AZ
Buck Converter
|
V
in
6.2-42 V
|
fsw
1800-2200 kHz
|
Outputs
1.8 V / 1 A, 1.2 V / 1 A, 3.3 V / 1 A, 5 V / 1 A
Analog Devices LT8697, Rev. B
Buck Converter
|
V
in
7-27 V
|
fsw
300-2200 kHz
|
Output
5 V / 2.1 A
Analog Devices LT8698S/LT8698S-1 | Demoboard DC2688A
Buck Converter
|
V
in
6-42 V
|
fsw
1950-2050 kHz
|
Output
5 V / 3 A
Analog Devices LT8705 | Demoboard DC2285A, Rev. 1
Buck-Boost Converter
|
V
in
36-75 V
|
Output
48 V / 20 A
Analog Devices LT8705 | Demoboard DC1924A, Rev. A
Buck-Boost Converter
|
V
in
36-80 V
|
Output
48 V / 5 A
Analog Devices LT8705, Rev. F
Buck-Boost Converter
|
V
in
36-80 V
|
fsw
100-400 kHz
|
Output
48 V / 5 A
Analog Devices LT8705, Rev. F
Buck-Boost Converter
|
V
in
4-80 V
|
fsw
100-400 kHz
|
Output
12 V / 5 A
Analog Devices LT8705A, Rev. F
Buck-Boost Converter
|
V
in
36-80 V
|
fsw
100-400 kHz
|
Output
48 V / 5 A
Analog Devices LT8705A, Rev. F
Buck-Boost Converter
|
V
in
4-80 V
|
fsw
100-400 kHz
|
Output
12 V / 5 A
Analog Devices LT8705EUHF | Demoboard DC1924A, Rev. 2
Buck-Boost Converter
|
V
in
36-80 V
|
Output
48 V / 5 A
Analog Devices LT8708 | Demoboard DC2719A
Buck-Boost Converter
|
V
in
10.5-25 V
|
fsw
100-400 kHz
|
Output
14.5 V / 40 A
Analog Devices LT8708 | Demoboard DC2596A
Buck-Boost Converter
|
V
in
36-75 V
|
fsw
100-400 kHz
|
Output
48 V / 6 A
Analog Devices LT8708-1 | Demoboard DC2719A
Buck-Boost Converter
|
V
in
10.5-25 V
|
fsw
100-400 kHz
|
Output
14.5 V / 40 A
Analog Devices LT8709
Buck Converter
|
V
in
-16 - -30 V
|
fsw
100-750 kHz
|
Output
-12 V / 8.5 A
Analog Devices LT8709
Buck-Boost Converter
|
V
in
-15 - -30 V
|
fsw
100-750 kHz
|
Output
-24 V / 2.5 A
Analog Devices LT8709
Buck Converter
|
V
in
-4.5 - -80 V
|
fsw
100-750 kHz
Analog Devices LT8709
Buck-Boost Converter
|
V
in
-4.5 - -25 V
|
fsw
100-750 kHz
|
Output
-5 V / 7 A
Analog Devices LT8709
Positive to Negative Converter
|
V
in
-4.5 - -42 V
|
fsw
100-750 kHz
|
Output
5 V / 4 A
Analog Devices LT8709
Positive to Negative Converter
|
V
in
-12 V
|
fsw
100-750 kHz
|
Output
5 V / 10 A
Analog Devices LT8709
Boost Converter
|
V
in
-4.5 - -9 V
|
fsw
100-750 kHz
|
Output
-12 V / 4.5 A
Analog Devices LT8709
Buck Converter
|
V
in
12 V
|
fsw
100-750 kHz
|
Output
5 V / 10 A
Analog Devices LT8709 | Demoboard DC2148A, Rev. 3
Buck-Boost Converter
|
V
in
-4.5 - -38 V
|
Output
-12 V / 5 A
previous
1
...
58
59
60
61
62
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes