Topology | Buck Converter |
Input voltage | 5.5-42 V |
Switching frequency | 1850-2150 kHz |
Output 1 | 3.43 V / 2 A |
Output 2 | 5.2 V / 2 A |
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 6 | – | 3 | Single | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | 6 | – | 6 | Dual | Pin Header | Straight | 2 | Bag | ||
702933000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 9.5 | 4.8 | – | – | – | – | – | – | ||
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | 2 | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
62000311121 | SPEC | |
62000621121 | SPEC | |
702933000 | SPEC | |
60800213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (mm) | f (mm) | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|