Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2101-2130 of 12307 reference designs
Filter values
Analog Devices LTC3545-1
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2700 kHz
|
Output
0.8 A
Analog Devices LTC3556
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
Output
3.3 V / 1 A
Analog Devices LTC3558 | Demoboard DC1276B, Rev. R1
Buck Converter
|
V
in
4.35-5.5 V
|
Output
1.23 V / 0.5 A
Analog Devices LTC3566
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
1 A
Analog Devices LTC3566
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3566-2
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
1 A
Analog Devices LTC3566-2
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3567
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
1 A
Analog Devices LTC3567
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3569, Rev. E
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1200-3000 kHz
|
Outputs
1.6 V / 0.8 A, 2.5 V / 1.2 A, 1.2 V / 0.8 A, 1.5 V / 0.6 A
Analog Devices LTC3569, Rev. E
Buck Converter
|
V
in
2.9-4.2 V
|
fsw
1200-3000 kHz
|
Outputs
1.2 V / 0.4 A, 1.8 V / 0.4 A
Analog Devices LTC3569, Rev. E
Buck Converter
|
V
in
2.5-5.5 V
|
fsw
1200-3000 kHz
|
Outputs
1.2 V / 0.6 A, 1.8 V / 0.6 A
Analog Devices LTC3569, Rev. E
Buck Converter
|
V
in
2.9-4.2 V
|
fsw
1200-3000 kHz
|
Output
2.5 V / 0.8 A
Analog Devices LTC3569EUD | Demoboard DC1340A, Rev. 3
Buck Converter
|
V
in
2.5-5.5 V
|
Output
1.8 V / 1.2 A
Analog Devices LTC3569EUD | Demoboard DC1340A, Rev. 3
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
1.5 V / 0.6 A, 1.2 V / 0.6 A
Analog Devices LTC3586, Rev. B
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3586, Rev. B
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
3.3 V / 1 A
Analog Devices LTC3586-1, Rev. B
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
3.3 V / 1 A
Analog Devices LTC3586-1, Rev. B
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3586-2
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
3.3 V / 1 A
Analog Devices LTC3586-2
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3586-3
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
Analog Devices LTC3586-3
Buck-Boost Converter
|
V
in
4.5-5.5 V
|
fsw
1800-2700 kHz
|
Output
3.3 V / 1 A
Analog Devices LTC3588-1/LTC3108/LTC3105/LTC3459/LTC2935 | Demoboard DC2042A, Rev. 2
Boost Converter
|
V
in
1.72-3.3 V
|
Output
3.3 V
Analog Devices LTC3588-1/LTC3108/LTC3105/LTC3459/LTC2935 | Demoboard DC2042A, Rev. 2
Boost Converter
|
V
in
0.02-0.4 V
|
Output
3.3 V
Analog Devices LTC3588-1/LTC3108/LTC3105/LTC3459/LTC2935 | Demoboard DC2042A, Rev. 2
Boost Converter
|
V
in
18 V
|
Outputs
3.3 V, 2.5 V, 1.8 V, 3.6 V
Analog Devices LTC3588-1/LTC3108/LTC3105/LTC3459/LTC2935 | Demoboard DC2042A, Rev. 2
Boost Converter
|
Output
3.3 V
Analog Devices LTC3589, Rev. G
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2600 kHz
|
Output
5.5 V / 1.6 A
Analog Devices LTC3589, Rev. G
Buck-Boost Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2600 kHz
|
Output
5 V / 1.2 A
Analog Devices LTC3589, Rev. G
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2600 kHz
|
Output
5.5 V / 1 A
previous
1
...
69
70
71
72
73
...
411
next
Cart
Your cart is empty.
Get samples and quotes