Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2311-2340 of 12307 reference designs
Filter values
Analog Devices LTC3867EUF | Demoboard DC1928A, Rev. 1
Buck Converter
|
V
in
18-36 V
|
Output
12 V / 12 A
Analog Devices LTC3869, Rev. B
Buck Converter
|
V
in
13-38 V
|
fsw
450-550 kHz
|
Output
12 V / 6 A
Analog Devices LTC3869, Rev. B
Buck Converter
|
V
in
13-38 V
|
fsw
450-550 kHz
|
Output
5 V / 10 A
Analog Devices LTC3869-2, Rev. B
Buck Converter
|
V
in
13-38 V
|
fsw
450-550 kHz
|
Output
5 V / 10 A
Analog Devices LTC3869-2, Rev. B
Buck Converter
|
V
in
13-38 V
|
fsw
450-550 kHz
|
Output
12 V / 6 A
Analog Devices LTC3871 | Demoboard DC2348A-A, Rev. A
Buck Converter
|
V
in
30-75 V
|
Output
12.2 V / 60 A
Analog Devices LTC3871 | Demoboard DC2348A-A, Rev. A
Boost Converter
|
V
in
10-13 V
|
Output
49 V / 15 A
Analog Devices LTC3871 | Demoboard DC2348A-B, Rev. A
Boost Converter
|
V
in
10-13 V
|
Output
49 V / 7.5 A
Analog Devices LTC3871 | Demoboard DC2348A-B, Rev. A
Buck Converter
|
V
in
30-75 V
|
Output
12.2 V / 30 A
Analog Devices LTC3871 | Demoboard DC2348A-A, Rev. B
Buck Converter
|
V
in
30-75 V
|
Output
12.2 V / 60 A
Analog Devices LTC3871 | Demoboard DC2348A-A, Rev. B
Boost Converter
|
V
in
10-13 V
|
Output
49 V / 15 A
Analog Devices LTC3871 | Demoboard DC2348A-B, Rev. B
Buck Converter
|
V
in
30-75 V
|
Output
12.2 V / 60 A
Analog Devices LTC3871 | Demoboard DC2348A-B, Rev. B
Boost Converter
|
V
in
10-13 V
|
Output
49 V / 15 A
Analog Devices LTC3871-1
Other Topology
|
V
in
26-58 V
|
fsw
180-550 kHz
Analog Devices LTC3872, Rev. C
Boost Converter
|
V
in
5 V
|
fsw
500-650 kHz
|
Output
24 V / 1 A
Analog Devices LTC3872-1
Boost Converter
|
V
in
5 V
|
Output
24 V / 1 A
Analog Devices LTC3874, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
250-1000 kHz
|
Output
1 V / 120 A
Analog Devices LTC3874, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
250-1000 kHz
|
Output
1.5 V / 90 A
Analog Devices LTC3874, Rev. A
Buck Converter
|
V
in
4.5-38 V
|
fsw
250-1000 kHz
|
Outputs
1 V / 60 A, 1.5 V / 60 A
Analog Devices LTC3874, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
250-1000 kHz
|
Output
1.5 V / 90 A
Analog Devices LTC3875 | Demoboard DC2142A, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
Output
1 V / 120 A
Analog Devices LTC3875 | Demoboard DC2225A, Rev. A
Buck Converter
|
V
in
4.5-14 V
|
fsw
400 kHz
|
Output
1 V / 160 A
Analog Devices LTC3875, Rev. B
Buck Converter
|
V
in
4.5-20 V
|
fsw
250-720 kHz
|
Output
1.5 V / 0.06 A
Analog Devices LTC3875, Rev. B
Buck Converter
|
V
in
4.5-14 V
|
fsw
250-720 kHz
|
Output
1 V / 0.03 A
Analog Devices LTC3875EUJ | Demoboard DC2000A, Rev. 2
Boost Converter
|
V
in
4.5-14 V
|
Output
1 V / 30 A
Analog Devices LTC3875EUJ | Demoboard DC2000A, Rev. 2
Boost Converter
|
V
in
4.5-14 V
|
Output
1.5 V / 30 A
Analog Devices LTC3875EUJ | Demoboard DC2055A, Rev. 2
Buck Converter
|
V
in
4.5-14 V
|
Outputs
1.6 V / 30 A, 1.8 V / 90 A
Analog Devices LTC3876EUHF | Demoboard DC1631A, Rev. 3
Buck Converter
|
V
in
4.5-14 V
|
Outputs
0.9 V / 10 A, 1.8 V / 20 A
Analog Devices LTC3877
Buck Converter
|
V
in
6-20 V
|
fsw
575-675 kHz
|
Outputs
1.23 V / 30 A, 0.9 V / 60 A, 1.5 V / 30 A
Analog Devices LTC3877
Buck Converter
|
V
in
6-20 V
|
fsw
575-675 kHz
|
Output
0.9 V / 60 A
previous
1
...
76
77
78
79
80
...
411
next
Cart
Your cart is empty.
Get samples and quotes