Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2611-2640 of 12307 reference designs
Filter values
Analog Devices LTC6811-2, Rev. A
Other Topology
Analog Devices LTC6812-1 | Demoboard DC3036A
Other Topology
|
V
in
16-75 V
Analog Devices LTC6812-1
Other Topology
|
V
in
0-5 V
Analog Devices LTC6813-1
Other Topology
Analog Devices LTC6813-1 | Demoboard DC2350B, Rev. 02
Other Topology
|
V
in
16-90 V
Analog Devices LTC6820 | Demoboard DC2792B
Other Topology
Analog Devices LTC6820 | Demoboard DC2617A, Rev. 4
Other Topology
Analog Devices LTC68xx | Demoboard DC2472A, Rev. 1
Other Topology
Analog Devices LTC6905, Rev. D
Other Topology
Analog Devices LTC6955 | Demoboard DC2611A-A
Other Topology
|
V
in
3.3 V
Analog Devices LTC6955 | Demoboard DC2611A-B
Other Topology
|
V
in
3.3 V
Analog Devices LTC6990 | Demoboard DC2769A-B / DC2771A-B
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
fsw
200-250 kHz
|
Output
4.35 V / 0.03 A
Analog Devices LTC6990 | Demoboard DC2769A-A
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
fsw
200 kHz
|
Output
4.35 V / 0.01 A
Analog Devices LTC6990, Rev. A
Wireless Power Transfer
|
V
in
5 V
|
Output
1.5 V / 0.03 A
Analog Devices LTC7000 | Demoboard DC2537A
Buck Converter
|
V
in
8-135 V
|
Output
5.5 A
Analog Devices LTC7000 | Demoboard DC2537A, Rev. A
Other Topology
Analog Devices LTC7000-1 | Demoboard DC2492A, Rev. A
Other Topology
Analog Devices LTC7001 | Demoboard DC2708, Rev. 1
Other Topology
|
V
in
0-135 V
|
Output
5 A
Analog Devices LTC7003 | Demoboard DC2749, Rev. 1
Other Topology
|
V
in
6-60 V
|
Output
60 V / 14.5 A
Analog Devices LTC7004 | Demoboard DC2750A, Rev. 1
Other Topology
|
V
in
60 V
|
Output
60 V / 14.5 A
Analog Devices LTC7103
Buck Converter
|
V
in
12-100 V
|
fsw
200-2000 kHz
|
Output
12 V / 4.6 A
Analog Devices LTC7103
Buck Converter
|
V
in
4.4-100 V
|
fsw
200-2000 kHz
|
Output
2.3 A
Analog Devices LTC7103
Buck Converter
|
V
in
12-100 V
|
fsw
200-2000 kHz
|
Output
5 V / 2.3 A
Analog Devices LTC7103
Buck Converter
|
V
in
5-100 V
|
fsw
200-2000 kHz
|
Output
5 V / 2.3 A
Analog Devices LTC7103-1
Buck Converter
|
V
in
4.4-105 V
|
fsw
200-2000 kHz
|
Output
2.3 A
Analog Devices LTC7103EUHE | Demoboard EVAL-CN0509-EBZ
Other Topology
Analog Devices LTC7106 | Demoboard DC2620A-A, Rev. B
Other Topology
Analog Devices LTC7130
Buck Converter
|
V
in
5-20 V
|
fsw
250-770 kHz
|
Outputs
1.2 V / 40 A, 5 V / 5 A, 1.5 V / 20 A
Analog Devices LTC7130 | Demoboard DC2341A, Rev. A
Buck Converter
|
V
in
4.5-20 V
|
Output
20 V / 1.5 A
Analog Devices LTC7131-1, Rev. A
Buck Converter
|
V
in
4.5-20 V
|
fsw
250-2000 kHz
|
Output
5 V / 25 A
previous
1
...
86
87
88
89
90
...
411
next
Cart
Your cart is empty.
Get samples and quotes