Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2701-2730 of 12307 reference designs
Filter values
Analog Devices LTC7813 | Demoboard DC2435A-A
Buck-Boost Converter
|
V
in
4-56 V
|
fsw
200 kHz
|
Output
24 V / 5 A
Analog Devices LTC7813
Buck-Boost Converter
|
V
in
4-56 V
|
Outputs
32 V / 5 A, 24 V / 5 A
Analog Devices LTC7813
Buck-Boost Converter
|
V
in
8-60 V
|
Outputs
5 V / 8 A, 10 V / 10 A
Analog Devices LTC7813
Buck-Boost Converter
|
V
in
8-35 V
|
Outputs
5 V / 8 A, 24 V / 5 A, 12 V / 8 A
Analog Devices LTC7813
Buck-Boost Converter
|
V
in
8-38 V
|
Output
12 V / 8 A
Analog Devices LTC7813
Buck-Boost Converter
|
V
in
12-60 V
|
Outputs
24 V / 5 A, 3.3 V / 8 A
Analog Devices LTC7815 | Demoboard DC2738A
Buck-Boost Converter
|
V
in
4.5-36 V
|
Outputs
5 V / 8 A, 10 V / 7 A, 3.3 V / 8 A
Analog Devices LTC7815
Buck-Boost Converter
|
V
in
2.5-38 V
|
fsw
320-2250 kHz
|
Outputs
18 V / 2 A, 5 V / 5 A, 8.5 V / 3 A
Analog Devices LTC7817
Buck-Boost Converter
|
V
in
1-38 V
|
fsw
100-3000 kHz
|
Outputs
16 V / 8 A, 38 V, 5 V / 5 A
Analog Devices LTC7817
Buck-Boost Converter
|
V
in
1-38 V
|
fsw
100-3000 kHz
|
Outputs
3.3 V / 12 A, 10 V, 5 V / 10 A
Analog Devices LTC7817 | Demoboard DC3033A
Buck Converter
|
V
in
4.5-36 V
|
Outputs
3.3 V / 10 A, 10 V / 10 A, 5 V / 10 A
Analog Devices LTC7818 | Demoboard DC2855A
Buck Converter
|
V
in
4.5-36 V
|
fsw
100-3000 kHz
|
Outputs
3.3 V / 10 A, 10 V / 10 A, 5 V / 10 A
Analog Devices LTC7818
Buck-Boost Converter
|
V
in
1-38 V
|
fsw
100-3000 kHz
|
Outputs
3.3 V / 12 A, 10 V, 38 V, 5 V / 10 A
Analog Devices LTC7818
Buck-Boost Converter
|
V
in
1-38 V
|
fsw
100-3000 kHz
|
Outputs
16 V / 8 A, 5 V / 5 A
Analog Devices LTC7819 | Demoboard DC2897A
Buck Converter
|
V
in
10-36 V
|
Outputs
5 V / 12 A, 8.5 V / 10 A, 3.3 V / 12 A
Analog Devices LTC7820 | Demoboard DC2543, Rev. 1
High Voltage Output
|
V
in
36-60 V
|
Output
30 V / 10 A
Analog Devices LTC7821 | Demoboard DC2787A
Buck Converter
|
V
in
40-60 V
|
fsw
200-1500 kHz
|
Output
12 V / 100 A
Analog Devices LTC7821 | Demoboard DC2513A, Rev. 1
Buck Converter
|
V
in
36-72 V
|
fsw
200-1500 kHz
|
Output
12 V / 20 A
Analog Devices LTC7840
Boost Converter
|
V
in
12 V
|
fsw
50-425 kHz
|
Output
24 V / 2 A
Analog Devices LTC7840
SEPIC Buck-Boost Topology
|
V
in
9 V
|
fsw
50-425 kHz
|
Outputs
12 V / 2 A, 48 V / 1 A
Analog Devices LTC7841
Boost Converter
|
V
in
3.3 V
|
Output
36 V / 10 A
Analog Devices LTC7841
Boost Converter
|
V
in
4.5-60 V
|
Output
36 V / 10 A
Analog Devices LTC7851 | Demoboard DC2380A-B, Rev. A
Buck Converter
|
V
in
7-14 V
|
Outputs
1.2 V / 60 A, 1.8 V / 60 A
Analog Devices LTC7851 | Demoboard DC2380A-C, Rev. A
Buck Converter
|
V
in
7-14 V
|
Output
1.2 V / 120 A
Analog Devices LTC7851 | Demoboard DC2380A-A, Rev. A
Buck Converter
|
V
in
7-14 V
|
Outputs
1.2 V / 30 A, 1.8 V / 30 A, 1 V / 30 A, 1.5 V / 30 A
Analog Devices LTC7851, Rev. A
Buck Converter
|
V
in
7-14 V
|
fsw
250-2250 kHz
|
Outputs
1.2 V / 60 A, 1 V / 60 A
Analog Devices LTC7851, Rev. A
Buck Converter
|
V
in
7-14 V
|
fsw
250-2250 kHz
|
Outputs
1.5 V / 30 A, 1.2 V / 30 A, 1 V / 30 A, 1.8 V / 30 A
Analog Devices LTC7852
Buck Converter
|
V
in
5-13 V
|
fsw
250-1200 kHz
|
Outputs
1.2 V / 60 A, 1 V / 200 A, 0.9 V / 120 A
Analog Devices LTC7852 | Demoboard DC2631A-A/DC2631A-B
Buck Converter
|
V
in
7-14 V
|
fsw
400 kHz
|
Outputs
1.5 V / 100 A, 1 V / 100 A
Analog Devices LTC7852 | Demoboard DC2631A-A/DC2631A-B
Buck Converter
|
V
in
7-14 V
|
fsw
400 kHz
|
Output
1 V / 200 A
previous
1
...
89
90
91
92
93
...
411
next
Cart
Your cart is empty.
Get samples and quotes