Topology | Buck Converter |
Input voltage | 16-100 V |
Output 1 | 12 V / 10 A |
Demonstration circuit 2641A is a single output synchronousbuck converter featuring the LTC7801EUFD in the24-lead QFN package. The input voltage range is from16V to 100V and the output is 12V/10A. The DC2641A isconfigured with a sense resistor for overcurrent protection.Inductor DCR current sensing is optional.
The board has a lot of features including an optionalonboard NMOS LDO for DRVCC, a switch-mode powersupply for EXTVCC, jumper selectable 100% duty cycleoperation in dropout, a mode selector pin that allowsthe converter to run in CCM, pulse-skip, adjustable burst clamp or default Burst Mode® operation, a PGOOD outputvoltage monitor and PLLIN for PolyPhase® operation.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62000211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 4 | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 2 | Bag | ||
62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 6 | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag | ||
62000821121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | 8 | – | – | – | – | – | – | – | 8 | Dual | – | Pin Header | Straight | 2 | Bag | ||
702935000 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 12.7 | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
7443633300 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 20.8 | – | 33 | 13.3 | 9.5 | 11 | 12.54 | 12 | 2 | – | 13.5 | – | – | 13.3 | – | |||
60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
62000211121 | SPEC | – | |
62000311121 | SPEC | – | |
62000821121 | SPEC | – | |
702935000 | SPEC | – | |
7443633300 | SPEC | ||
60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|