Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2731-2760 of 12307 reference designs
Filter values
Analog Devices LTC7852-1
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
250-1200 kHz
|
Output
0.5 V / 330 A
Analog Devices LTC7860
Buck Converter
|
V
in
8-100 V
|
fsw
50-850 kHz
|
Outputs
8 V / 10 A, 34 V / 10 A, 28 V / 10 A
Analog Devices LTC7862
Other Topology
|
V
in
4-140 V
Analog Devices LTC7862 | Demoboard DC2674A
Other Topology
|
V
in
8-140 V
|
Output
34 V / 10 A
Analog Devices LTC7878 | Demoboard DC2931A
Buck-Boost Converter
|
V
in
9-55 V
|
Output
12 V / 6 A
Analog Devices LTC7878
Buck-Boost Converter
|
V
in
8-42 V
|
fsw
100-600 kHz
|
Outputs
12 V / 9 A, 12 V / 18 A, 12 V / 8 A
Analog Devices LTC7880 | Demoboard DC2728A
Boost Converter
|
V
in
12-24 V
|
Outputs
48 V / 5 A, 48 V / 5 A
Analog Devices LTC7880
Boost Converter
|
V
in
12 V
|
Output
48 V / 4 A
Analog Devices LTC7880
Boost Converter
|
V
in
12-34 V
|
Output
36 V / 5 A
Analog Devices LTC7880
Boost Converter
|
Outputs
24 V / 4 A, 36 V / 4 A
Analog Devices LTC7880
Boost Converter
|
Output
24 V / 20 A
Analog Devices LTC7890 | Demoboard DC2938A
Buck Converter
|
V
in
30-72 V
|
fsw
100-3000 kHz
|
Outputs
12 V / 20 A, 5 V / 20 A
Analog Devices LTC7890
Buck Converter
|
V
in
8-75 V
|
fsw
100-3000 kHz
|
Outputs
3.3 V / 12 A, 5 V / 12 A
Analog Devices LTC7890 | Demoboard EVAL-LTC7890-BZ
Buck Converter
|
V
in
16-72 V
|
fsw
500-600 kHz
|
Outputs
5 V / 10 A, 12 V / 10 A
Analog Devices LTC7891 | Demoboard DC2995A
Buck Converter
|
V
in
36-72 V
|
Output
12 V / 20 A
Analog Devices LTC9101-1
LAN / POE
|
V
in
51-57 V
|
Output
57 V
Analog Devices LTC9101-2
LAN / POE
|
V
in
53-57 V
|
Output
3.3 V
Analog Devices LTC9101-3 | Demoboard EVAL-LTC9101-3
LAN / POE
|
V
in
3.3 V
Analog Devices LTC9102
LAN / POE
|
V
in
51-57 V
|
Output
57 V
Analog Devices LTC9103
LAN / POE
|
V
in
51-57 V
|
Output
57 V
Analog Devices LTC9111 | Demoboard EVAL-LTC9111-AZ
LAN / POE
|
V
in
2.3-60 V
Analog Devices LTM2810 | Demoboard DC2832A
Other Topology
Analog Devices LTM2884
Other Topology
Analog Devices LTM2885 | Demoboard DC1794A, Rev. A
Boost Converter
|
V
in
4.5-5.5 V
|
Output
5 V
Analog Devices LTM2887-3I | Demoboard DC1791A-C, Rev. A
Other Topology
|
V
in
3-3.6 V
|
fsw
4000-8000 kHz
|
Output
5.25 V
Analog Devices LTM2887-3S | Demoboard DC1791A-A, Rev. A
Other Topology
|
V
in
3-3.6 V
|
fsw
4000-8000 kHz
|
Output
5.25 V
Analog Devices LTM2887-5I | Demoboard DC1791A-D, Rev. A
Other Topology
|
V
in
4.5-5.5 V
|
fsw
4000-8000 kHz
|
Output
5.25 V
Analog Devices LTM2889-3 | Demoboard DC1903A-A, Rev. 1
Boost Converter
|
V
in
3-3.6 V
|
Output
5.25 V / 0.1 A
Analog Devices LTM2889-5 | Demoboard DC1903A-B, Rev. 2
Other Topology
|
V
in
4.5-5.5 V
|
Output
5.25 V / 0.5 A
Analog Devices LTM2892, Rev. A
Boost Converter
|
V
in
5 V
|
Outputs
5 V, 50 V
previous
1
...
90
91
92
93
94
...
411
next
Cart
Your cart is empty.
Get samples and quotes