Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2761-2790 of 12307 reference designs
Filter values
Analog Devices LTM2893 | Demoboard DC2405A
Other Topology
Analog Devices LTM2894 | Demoboard DC2438A
Other Topology
|
V
in
6-45 V
|
Output
6 V / 0.2 A
Analog Devices LTM2894
Other Topology
|
V
in
5-36 V
|
Output
6 V / 0.2 A
Analog Devices LTM2894A | Demoboard DC2438A, Rev. 2
Other Topology
Analog Devices LTM2895 | Demoboard DC2589A, Rev. 1
Other Topology
Analog Devices LTM4622 | Demoboard DC2568A, Rev. 1
Buck Converter
|
V
in
4-20 V
|
Outputs
3.3 V / 2 A, 5 V / 2 A
Analog Devices LTM4636 | Demoboard DC2448A-B
Buck Converter
|
V
in
4.7-15 V
|
Output
0.9 V / 120 A
Analog Devices LTM4636 | Demoboard DC2448A-C
Buck Converter
|
V
in
4.7-15 V
Analog Devices LTM4636 | Demoboard DC2448A-A
Buck Converter
|
V
in
4.7-15 V
|
Output
0.9 V / 80 A
Analog Devices LTM4636 | Demoboard DC2830A
Buck Converter
|
V
in
4.7-15 V
|
Output
1 V / 40 A
Analog Devices LTM4636-1 | Demoboard DC2448A-D
Buck Converter
|
V
in
9-15 V
|
Output
0.9 V / 160 A
Analog Devices LTM4642 | Demoboard DC2194A, Rev. A
Buck Converter
|
V
in
2.5-20 V
|
fsw
600-1400 kHz
|
Output
1.8 V / 4 A
Analog Devices LTM4646 | Demoboard DC2527A-B, Rev. A
Buck Converter
|
V
in
4.5-20 V
|
fsw
250-1300 kHz
|
Outputs
1.5 V / 10 A, 1.2 V / 10 A
Analog Devices LTM4650 | Demoboard DC2481A-A, Rev. 1
Buck Converter
|
V
in
4.5-16 V
|
Output
1.8 V / 86 A
Analog Devices LTM4650 | Demoboard DC2479A-A, Rev. 2
Buck Converter
|
V
in
4.5-15 V
|
Output
1.8 V / 50 A
Analog Devices LTM4650 | Demoboard DC2479A-B, Rev. 2
Buck Converter
|
V
in
4.5-15 V
|
Output
1.01 V / 50 A
Analog Devices LTM4650 | Demoboard DC2378A-A, Rev. A
Buck Converter
|
V
in
4.5-15 V
|
Outputs
1.5 V / 25 A, 1 V / 25 A
Analog Devices LTM4650 | Demoboard DC2603A, Rev. A
Buck Converter
|
V
in
4.5-16 V
|
Outputs
1.5 V / 50 A, 1 V / 50 A
Analog Devices LTM4650 | Demoboard DC2603A, Rev. A
Buck Converter
|
V
in
4.5-16 V
|
Outputs
1.5 V / 25 A, 1 V / 25 A
Analog Devices LTM4650A-1 | Demoboard DC3064A
Buck Converter
|
V
in
4.5-16 V
|
fsw
400-780 kHz
|
Output
5.1 V / 200 A
Analog Devices LTM4650A-1 | Demoboard DC2603A-B, Rev. 00
Buck Converter
|
V
in
4.5-16 V
|
fsw
250-780 kHz
|
Output
5.5 V / 25 A
Analog Devices LTM4650EY-1 | Demoboard DC2455A-C
Buck Converter
|
V
in
4.5-15 V
|
Output
1.8 V / 200 A
Analog Devices LTM4650EY-1 | Demoboard DC2455A-B, Rev. 00
Buck Converter
|
V
in
4.5-15 V
|
fsw
500 kHz
|
Output
1.8 V / 150 A
Analog Devices LTM4651 | Demoboard DC2328A, Rev. A
Positive to Negative Converter
|
V
in
12-34 V
|
fsw
250-3000 kHz
|
Output
-24 V / 2 A
Analog Devices LTM4652 | Demoboard DC3230A
Positive to Negative Converter
|
V
in
4.5-18 V
|
Output
-5 V / 32 A
Analog Devices LTM4653 | Demoboard DC2327A
Buck Converter
|
V
in
28-58 V
|
fsw
250-3000 kHz
|
Output
24 V / 4 A
Analog Devices LTM4655 | Demoboard DC2594A
Buck Converter
|
V
in
13-28 V
|
Outputs
12 V / 4 A, -12 V / 2.2 A
Analog Devices LTM4655 | Demoboard DC2898A
Buck Converter
|
V
in
13-40 V
|
Output
12 V / 4 A
Analog Devices LTM4658 | Demoboard DC2861A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1000-2250 kHz
|
Output
1 V / 10 A
Analog Devices LTM4659 | Demoboard DC3248A
Buck Converter
|
V
in
2.25-5.5 V
|
Output
1 V / 10 A
previous
1
...
91
92
93
94
95
...
411
next
Cart
Your cart is empty.
Get samples and quotes