Topology | Buck Converter |
Input voltage | 3.2-40 V |
Switching frequency | 350-2200 kHz |
Output 1 | 1 A |
IC revision | A |
The LT®3504 consists of four 1A output current buck regulators. The LT3504 has a wide operating input range of 3.2V to 40V. An on-chip boost regulator allows each channel to operate up to 100% duty cycle and eliminates the need for four external charge pump circuits. The LT3504is designed to minimize external component count and results in a simple and small application circuit.The LT3504 operates robustly in fault conditions. Cycleby- cycle peak current limit and catch diode current limit sensing protect the part during overload conditions. Thermal shutdown protects the power switches at elevatedtemperatures. Soft-start helps keep the peak inductor current under control during startup.The LT3504 also features output voltage tracking and sequencing, programmable frequency, programmable undervoltage lockout, and a power good pin to indicate when all outputs are in regulation.
NOTE - see table 2 in page 14 for diffrent inductor values
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744042001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1 | 2.7 | 2.6 | 177 | SMT | – | 30 | 4818 | SMT | ||
![]() | 744778001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1 | 5.37 | 6.4 | 115 | SMT | 8.3 | 12 | 7332 | Standard | ||
![]() | 7447789001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1 | – | – | 115 | SMT | 7.9 | 12 | 7332 | Robust | ||
![]() | 7440430012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 3.1 | 2.8 | 150 | SMT | – | 20 | 4828 | – | ||
![]() | 744774022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 2.2 | 4.6 | 8.2 | 54 | SMT | – | 41 | 5848 | – | ||
![]() | 744042003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.95 | 1.8 | 80 | SMT | – | 65 | 4818 | SMT | ||
![]() | 744043003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT | – | 35 | 4828 | – | ||
![]() | 744778003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.3 | 3.1 | 4.1 | 61 | SMT | 4.9 | 32 | 7332 | Standard | ||
![]() | 744774033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 3.3 | 4 | 7.5 | 43 | SMT | – | 60 | 5848 | – | ||
![]() | 744042004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.72 | 1.65 | 70 | SMT | – | 82 | 4818 | SMT | ||
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.55 | 1.7 | 60 | SMT | – | 70 | 4828 | – | ||
![]() | 744778004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 2.32 | 4.2 | 45 | SMT | 3.65 | 60 | 7332 | Standard | ||
![]() | 744774047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 4.7 | 3 | 5.5 | 33 | SMT | – | 71 | 5848 | – | ||
![]() | 744042006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.5 | 1.25 | 60 | SMT | – | 100 | 4818 | SMT | ||
![]() | 744043006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.3 | 1.25 | 57 | SMT | – | 90 | 4828 | – | ||
![]() | 7447789006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 6.8 | – | – | 38 | SMT | 3.75 | 44 | 7332 | Robust | ||
![]() | 744774068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 6.8 | 2.4 | 5 | 28 | SMT | – | 82 | 5848 | – | ||
![]() | 744042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1.3 | 1 | 45 | SMT | – | 150 | 4818 | SMT | ||
![]() | 744043100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1.19 | 1 | 40 | SMT | – | 110 | 4828 | – | ||
![]() | 74477810 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 1.83 | 2.2 | 32 | SMT | 2.85 | 72 | 7332 | Standard | ||
![]() | 74477410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 10 | 2.2 | 2.5 | 26 | SMT | – | 100 | 5848 | – | ||
![]() | 744774122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 22 | 1.28 | 1.53 | 16 | SMT | – | 180 | 5848 | – | ||
![]() | 744778127 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 27 | 1.27 | 1.3 | 18 | SMT | 1.95 | 240 | 7332 | Standard | ||
![]() | 7447789127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 27 | – | – | 18 | SMT | 2 | 210 | 7332 | Robust |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|