IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3799-1

Offline Isolated Flyback LED Controller with Active PFC

Overview

TopologyFlyback Converter
Switching frequency25-300 kHz

Description

The LT®3799-1 is an isolated flyback controller with power factor correction specifically designed for driving LEDs. The controller operates using critical conduction mode allowing the use of a small transformer. Using a novelcurrent sensing scheme, the controller is able to deliver a well regulated current to the secondary side without using an opto-coupler. A strong gate driver is included to drive an external high voltage MOSFET. Utilizing an onboard multiplier, the LT3799-1 typically achieves power factors of 0.97. TheFAULT pin provides notification of open and short LED conditions. The LT3799-1 offers improved line regulation over the LT3799, but is not designed for use with a TRIAC dimmer.The LT3799-1 uses a micropower hysteretic start-up to efficiently operate at offline input voltages, with a third winding to provide power to the part. An internal LDO provides a well regulated supply for the part’s internal circuitry and gate driver.

Features

  • Isolated PFC LED Driver with Minimum Number of External Components.
  • VIN and VOUT Limited Only by External Components.
  • Active Power Factor Correction (Typical PFC > 0.97)
  • Low Harmonic Content
  • No Opto-Coupler Required
  • Accurate Regulated LED Current (±5% Typical)
  • Open LED and Shorted LED Protection
  • Thermally Enhanced 16-Lead MSOP Package.

Typical applications

  • Offline 4W to 100W+ LED Applications
  • High DC VIN LED Applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
RDC 1
(Ω)
RDC 2
(Ω)
RDC 3
(Ω)
fswitch
(kHz)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
MountSizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
Samples
750312646SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-OLLT Offline Flyback Transformers 85 - 304 V (AC) 33 2.5 22 0.11 0.01 0.133 70 3.3:1:5:1 6 1500 THT ER28/14 200 31 31 25
74279245SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead SMT 1806 110 170 600 MHz 4000 0.035 High Current 2000 4.5 1.6 1.6
74276041SPEC
6 files WE-WAFB Sleeve Choke THT 89 960 1350 MHz 0.005 3000 35 0.55 63 3.5 6
7427605SPEC
6 files WE-WAFB Sleeve Choke THT 100 715 1400 MHz 0.005 3000 50 0.633 63 3.5 7.5
Order Code Data­sheet Simu­lation
750312646SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74279245SPEC
74276041SPEC
7427605SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
RDC 1
(Ω)
RDC 2
(Ω)
RDC 3
(Ω)
fswitch
(kHz)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
MountSizeZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeIR
(mA)
Z @ 10 MHz
(Ω)
L
(µH)
L
(mm)
W
(mm)
H
(mm)
Samples