IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LT3988

Dual 60V Monolithic 1A Step-Down Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.1-60 V
Switching frequency250-2500 kHz
Output 11 A

Description

The LT®3988 is a dual, current mode, step-down, DC/DC converter that accepts two input voltages up to 60V (80V transient), which may be driven from separate supplies or can be cascaded. High efficiency switches are included on the die along with internal boost diodes and loop compensation.Both converters are capable of generating 1A outputs, are synchronized to a single oscillator programmable up to 2.5MHz, and run with opposite phases, reducing input ripple current.The switching frequency is set with a single resistor yielding a range of 250kHz to 2.5MHz, or a clock signal can be applied to the SYNC pin. The LT3988’s high switching frequency allows the use of small inductors and capacitors, resulting in a very small dual output supply. The constantswitching frequency, combined with low impedance ceramic capacitors, results in low, predictable output ripple.A current mode PWM architecture provides fast transient response with cycle-by-cycle current limiting. Diode current sense and thermal shutdown provide additional protection.The LT3988 is available in a 16-lead MSOP package with an exposed pad for low thermal resistance.

Features

  • Wide Input Range:Operation from 4.1V to 60VOvervoltage Lockout Protects Circuit Through 80V Transients
  • Two 1A Output Switching Regulators with Internal Power Switches
  • Short Circuit Robust
  • Adjustable 250kHz to 2.5MHz Switching Frequency,
  • Synchronizable Over the Full Range
  • Integrated Boost Diodes
  • Integrated Loop Compensation
  • Anti-Phase Switching Reduces Ripple
  • Low Shutdown IQ (<2μA)
  • Uses Small Inductors and Ceramic Capacitors
  • Thermally Enhanced, 16-Lead MSOP PackageREMARKS:-Table 1.InductorsPage no 10

Typical applications

  • Distributed Supply Regulation
  • Commercial Vehicle Battery Regulation
  • Industrial Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
SizeVersionIR
(A)
Samples
7447730SPEC
8 files WE-PD2 SMT Power Inductor 1 5.72 0.049 110 4532 4
744773047SPEC
8 files WE-PD2 SMT Power Inductor 4.7 2.46 0.11 50 4532 1.82
74477310SPEC
8 files WE-PD2 SMT Power Inductor 10 1.74 0.182 37 4532 1.45
74477610SPEC
8 files WE-PD2 SMT Power Inductor 10 3.24 0.06 24 1054 2.98
744777133SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 33 1.9 1.4 0.17 13 7345 Standard 1.13
744773133SPEC
8 files WE-PD2 SMT Power Inductor 33 0.9 0.54 20 4532 0.86
744776133SPEC
8 files WE-PD2 SMT Power Inductor 33 1.89 0.12 13 1054 1.78
744773168SPEC
8 files WE-PD2 SMT Power Inductor 68 0.68 1.117 13 4532 0.56
74477620SPEC
8 files WE-PD2 SMT Power Inductor 100 1.1 0.35 7.5 1054 1.02
744776282SPEC
8 files WE-PD2 SMT Power Inductor 820 0.41 2.55 2.5 1054 0.32
74477730SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

8 files WE-PD SMT Power Inductor 1000 0.37 0.25 6 2.2 7345 Standard 0.2
Order Code Data­sheet Simu­lation
7447730SPEC
744773047SPEC
74477310SPEC
74477610SPEC
744777133SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744773133SPEC
744776133SPEC
744773168SPEC
74477620SPEC
744776282SPEC
74477730SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
SizeVersionIR
(A)
Samples