| Topology | Buck Converter |
| Input voltage | 5-20 V |
| Output 1 | 5 V / 0.5 A |
| Output 2 | 12 V / 1.4 A |
Automotive and industrial markets demand cool running power suppliesthat fit tight spaces and meet low EMI standards. The LT8362, LT8364,and LT8361 switching regulators meet these demands in boost, SEPIC, orinverting topologies. Each supports a wide, 2.8 V to 60 V input range forindustrial or automotive environments, low IQ Burst Mode® capability, andoptional SSFM for reduced EMI. With built-in rugged power switches of60 V/2 A, 60 V/4 A, and 100 V/2 A, including efficient operation up to2 MHz, these devices can deliver high power in small spaces whilemeeting stringent thermal and EMI requirements.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479299147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 7.1 | 5.15 | 9.95 | 90 | 7.1 | 5.15 | 9.95 | SMT | – | – | – | 3600 | 22 | – | ||
![]() | 74437324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | – | – | – | 49 | 4.05 | 4.45 | 8.4 | SMT | – | – | – | – | 61 | – | ||
![]() | 742792040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 1.5 | – | – | – | – | – | – | SMT | 600 | 700 | 150 MHz | 2000 | 150 | High Current |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74479299147 | SPEC | |
![]() | 74437324022 | SPEC | |
![]() | 742792040 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
|---|