| Topology | Boost Converter |
| Input voltage | 10-46 V |
| Output 1 | 48 V / 30 A |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Pins | Type | Mount | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447779122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.45 | 110 | 17 | 7345 | Robust | 2 | – | SMT | 7.3 | 4.5 | 1.41 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | 2 | – | – | – | – | 3 | 200 | |
![]() | 62000311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | 3 | Straight | THT | 6 | – | 2 | 200 | |
![]() | 62000621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | 6 | Straight | THT | 6 | – | 2 | 200 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447779122 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000621121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Pins | Type | Mount | L (mm) | H (mm) | IR (A) | Working Voltage (V (AC)) | Samples |
|---|