IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices LTC2341 | Demoboard DC2581A-A/B

LTC2341 16-/18-Bit, Dual 666ksps, SAR ADC

Overview

TopologyOther Topology
IC revision1

Description

Demonstration circuit 2581A shows the proper way to drive the LTC®2341 ADC. The LTC2341 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2341 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.

Features

REMARK: Schematic,BOM and pdf is added

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2.44 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
–
Pins1 
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
Pins2 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
ColorNatural 
–
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 10.16 mm, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
–
Pins8 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability
SPECWR-PHD Pin Header - Dual, 12.7 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
–
Pins10 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability