IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC2874 | Demoboard DC1880A

Quad IO-Link Master Hot Swap Controller and PHY

Overview

TopologyBuck Converter
Input voltage8-30 V

Description

Demonstration circuit 1880A showcases the LTC®2874, aquad Hot Swap™ controller and PHY suitable for IO-Link®master and other applications. DC1880A operates froman external supply VDD and utilizes the DC590 USB serialcontroller board to communicate with the LTC2874 usingSPI protocol.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3211 - 3.50 mm Vertical PCB Header, 5, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
TypePCB Header 
Check availability
SPECWR-TBL Series 3611 - 3.50 mm Vertical, 5, Plug with Rising Cage Clamp
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 26 to 16 (AWG) 0.129 to 1.31 (mm²)
Check availability