IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3126 | Demoboard DC2215A

LTC3126EUFD Demo Board | Dual Input Sync Buck, 4.3V ≤ VIN1 ≤ 42V, 6V ≤ VIN2 ≤ 8.4V (Operational to 42V), VOUT = 3.3V @ 2.5A

Overview

TopologyBuck Converter
Input voltage4.3-42 V
Switching frequency200-2200 kHz
Output 12.5 V / 3.3 A
IC revision2

Description

Demonstration Circuit 2215A, features the LTC®3126, asynchronous buck converter with an integrated losslessinput PowerPath™. Pin selectable (JP2) ideal diode-ORand priority input modes, with programmable undervoltagelockout thresholds provide control over the transitionbetween input sources. The unique all N-channelarchitecture provides efficient operation from either oftwo input sources to a programmable output voltage.In this application the valid input voltage range is setto be from 4.3V to 42V on VIN1 and from 6V to 8.4V onVIN2 providing flexibility and voltage margin for a varietyof applications and power sources. VIN2 can operate to42V. Other input voltage ranges are possible by adjustingVSET1/2 accordingly.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length9.5 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability