IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTC3307A

5V, 3A Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1000-3000 kHz
Output 13.3 V / 3 A

Description

The LTC®3307A is a very small, high efficiency, low noise, monolithic synchronous 3A step-down DC/DC converter operating from a 2.25V to 5.5V input supply. Using constant frequency, peak current mode control at switching frequencies up to 3MHz and minimum on-time as low as 22ns, this regulator achieves fast transient response with small external components. Silent Switcher architecture minimizes EMI emissions. The LTC3307A operates in forced continuous or pulse skip mode for low noise, or low-ripple Burst Mode operation for high efficiency at light loads, ideal for batterypowered systems. The IC regulates output voltages as low as 500mV. Other features include output overvoltage/ short-circuit protection, thermal shutdown, clock synchronization, and up to 100% duty cycle operation for low dropout. The device is available in a low profile 12-lead 2mm × 2mm × 0.74mm LQFN package with exposed pad for low thermal resistance.

Features

  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency to 3MHz
  • Tiny Inductor and Capacitors
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Silent Switcher™ Architecture
  • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold
  • Shutdown Current: 1μA
  • Internal Compensation and Soft Start
  • Power Good Output
  • Thermally Enhanced 2mm × 2mm LQFN Package

Typical applications

  • Industrial
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies
  • Optical Networking, Servers, Telecom, Communications
  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionISAT
(A)
RDC
(mΩ)
Samples
744040240016SPEC
8 files WE-LQS SMT Power Inductor 0.16 3.7 644 7 16
74479276124SPEC
8 files WE-PMCI Power Molded Chip Inductor 0.24 9 2.8 6.7 21 280 Standard 5.4
74479276147SPEC
8 files WE-PMCI Power Molded Chip Inductor 0.47 6.8 2.95 6.3 30 165 Standard 4.2
74479276147CSPEC
8 files WE-PMCI Power Molded Chip Inductor 0.47 6.8 2.95 6.3 30 165 Low RDC 4.5
74479287147SPEC
8 files WE-PMCI Power Molded Chip Inductor 0.47 7.35 3.6 7.4 29 150 Standard 5
74479288147SPEC
8 files WE-PMCI Power Molded Chip Inductor 0.47 10 3.75 7.9 22 140 High Saturation Current 6
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionISAT
(A)
RDC
(mΩ)
Samples