IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTC3335

Nanopower Buck-Boost DC/DC with Integrated Coulomb Counter

Overview

TopologyBuck-Boost Converter

Description

The LTC®3335 is a high efficiency, low quiescent current (680nA) buck-boost DC/DC converter with an integrated precision coulomb counter which monitors accumulated battery discharge in long life battery powered applications.The buck-boost can operate down to 1.8V on its input and provides eight pin-selectable output voltages with up to 50mA of output current.The coulomb counter stores the accumulated battery discharge in an internal register accessible via an I2C interface.The LTC3335 features a programmable discharge alarm threshold. When the threshold is reached, an interrupt is generated at the IRQ pin.To accommodate a wide range of battery types and sizes, the peak input current can be selected from as low as 5mA to as high as 250mA and the full-scale coulomb counter has a programmable range of 32,768:1.The LTC3335 is available in a 3mm × 4mm QFN-20 package.

Features

  • 680nA Input Quiescent Current (Output in Regulation at No Load)
  • 1.8V to 5.5V Input Operating Range
  • Selectable Output Voltages of 1.8V, 2.5V, 2.8V,3V, 3.3V, 3.6V, 4.5V, 5V
  • Integrated Coulomb Counter Measures Accumulated Battery Discharge
  • ±5% Battery Discharge Measurement Accuracy
  • Programmable Peak Input Current o f 5mA, 10mA, 15mA, 25mA, 50mA, 100mA, 150mA, 250mA
  • Up to 50mA of Output Current
  • Up to 90% Efficiency
  • Programmable Coulomb Counter Prescaler for Wide Range of Battery Sizes
  • Programmable Discharge Alarm Threshold I2C Interface
  • Low Profile (0.75mm) 20-Lead (3mm × 4mm) QFN Package

REMARKS:-REFERTable 9.Recommended Inductors for the LTC3335PAGE NO 20

Typical applications

  • Remote Monitors
  • Long Lifetime Primary Cell Battery Applications
  • Wireless Sensors
  • Dust Networks® SmartMesh® Applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountIRP,40K
(A)
RDC max.
(mΩ)
SizeVersion Samples
744043470SPEC
8 files WE-TPC SMT Tiny Power Inductor 47 0.75 0.5 10 SMT 280 4828 SMT
744043680SPEC
8 files WE-TPC SMT Tiny Power Inductor 68 0.63 0.4 13 SMT 400 4828
744043101SPEC
8 files WE-TPC SMT Tiny Power Inductor 100 0.51 0.29 11 SMT 600 4828
744043221SPEC
8 files WE-TPC SMT Tiny Power Inductor 220 0.34 0.2 6 SMT 1250 4828
744043471SPEC
8 files WE-TPC SMT Tiny Power Inductor 470 0.24 0.125 3 SMT 2600 4828
74477826SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files WE-PD SMT Power Inductor 680 0.22 0.22 3.4 SMT 0.31 5730 7332 Standard
744043102SPEC
8 files WE-TPC SMT Tiny Power Inductor 1000 0.14 0.08 2.3 SMT 7000 4828
768776322SPEC
8 files WE-PD2 HV SMT Power Inductor (High Voltage) 2200 0.18 0.26 1.3 SMT 5300 1054
Order Code Data­sheet Simu­lation
744043470SPEC
744043680SPEC
744043101SPEC
744043221SPEC
744043471SPEC
74477826SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744043102SPEC
768776322SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
MountIRP,40K
(A)
RDC max.
(mΩ)
SizeVersion Samples