Topology | Buck Converter |
Input voltage | 24 V |
Switching frequency | 960-1050 kHz |
Output 1 | 14 V / 5 A |
The LTC®4013 is a high voltage battery charger controllerthat supports float, absorption and equalization lead-acidand constant-current/constant-voltage Li-Ion chargingalgorithms. It is particularly well suited for charging a widerange of lead-acid batteries, including both vented andsealed type. The LTC4013 also supports Li-Ion/Polymer,LiFePO4, NiMH, NiCd and other battery types.
Wide Input Voltage Range: 4.5V to 60VWide Battery Voltage Range: 0V to 60VBuilt-In Charge Algorithms for Lead-Acid and Li-Ion±0.5% Float Voltage Accuracy±5% Charge Current AccuracyMaximum Power Point Tracking Input ControlNTC Temperature Compensated Float VoltageTwo Open Drain Status PinsThermally Enhanced 28-Lead 4mm × 5mm QFN Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Wire Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 6.8 | 6.2 | 7.4 | 8.3 | 24 | Ferrite | 6.5 | 37 | – | ||
![]() | 7443632200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 22 | 13.8 | 13 | 15 | 11.72 | MnZn | 21.1 | 12.5 | Flat |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443340680 | SPEC | |
![]() | 7443632200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Wire Type | Samples |
---|