Topology | Wireless Power Transfer |
Input voltage | 4.5-5.5 V |
Switching frequency | 50-250 kHz |
LTC4125 Driving a 24μH Transmit Coil at 103kHz, with 1.3A Input Current Threshold, 119kHz FrequencyLimit and 41.5°C Transmit Coil Surface Temperature Limit in a Wireless Power System with LTC4120-4.2 as a400mA Single Cell Li-Ion Battery Charger at the Receiver
Monolithic 5W Wireless Power Transmitternn AutoResonantTM Switching Frequency Adjusts to ResonantCapacitance and Transmit Coil Inductancenn Transmit Power Automatically Adjusts to ReceiverLoadnn Input Voltage Range: 3V to 5.5Vnn Integrated 100mΩ Full Bridge Switchesnn Multiple Foreign Object Detection Methodsnn Programmable Average Input Current Limit andMonitornn NTC Input for System/Component TemperatureQualified Power Transfernn Wide Operating Switching Frequency Range:50kHz to 250kHznn Thermally Enhanced 4mm × 5mm QFN 20-Lead Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308100110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A10; MP-A1/A7 | Ø 50 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308100111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A11; MP-A11 | Ø 50 x 6 mm | 6.3 | 6 | 51 | 24 | 120 | 100 | ||
![]() | 760308101303 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | Ø 26 x 1.3 mm | 47 | 1.5 | 500 | 8 | 25 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308110 | SPEC | |
![]() | 760308100110 | SPEC | |
![]() | 760308100111 | SPEC | |
![]() | 760308101303 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|