Topology | Wireless Power Transfer |
Input voltage | 4.75-5.25 V |
Switching frequency | 50-250 kHz |
IC revision | 000 |
LTC4125 Driving a 24μH Transmit Coil at 103kHz, 119kHz Frequency Limit and 41.5°C Transmit CoilSurface Temperature Limit in a Wireless Power System with LT3652HV as a 1A Single Cell LiFePO4(3.6V Float) Battery Charger at the ReceiverThe LTC®4125 is a simple and high performance monolithicfull bridge resonant driver capable of delivering over 5W ofpower wirelessly to a properly tuned receiver. The devicecontrols the current flow in a series connected transmit coilLC network to create a simple, safe and versatile wirelesspower transmitter.The LTC4125 automatically adjusts its driving frequencyto match the LC network resonant frequency. ThisAutoResonant switching allows the device to delivermaximum power from a low voltage input supply (3V to5.5V) to a tuned receiver. To optimize system efficiency,the LTC4125 employs a periodic transmit power searchand adjusts the transmission power based on the receiverload requirements. The device stops delivering powerduring a fault condition, or if a foreign object is detected.The LTC4125 also includes a programmable maximumaverage input current limit and an NTC input as additionalmeans for foreign object and overload protection. TheLTC4125 is available in a 20-lead low profile (0.75mm)4mm × 5mm QFN package.
Monolithic 5W Wireless Power Transmitternn AutoResonantTM Switching Frequency Adjusts to ResonantCapacitance and Transmit Coil Inductancenn Transmit Power Automatically Adjusts to ReceiverLoadnn Input Voltage Range: 3V to 5.5Vnn Integrated 100mΩ Full Bridge Switchesnn Multiple Foreign Object Detection Methodsnn Programmable Average Input Current Limit andMonitornn NTC Input for System/Component TemperatureQualified Power Transfernn Wide Operating Switching Frequency Range:50kHz to 250kHznn Thermally Enhanced 4mm × 5mm QFN 20-Lead Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | |||
760308100110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A10; MP-A1/A7 | Ø 50 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | |||
760308100111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A11; MP-A11 | Ø 50 x 6 mm | 6.3 | 6 | 51 | 24 | 120 | 100 | |||
760308101303 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | Ø 26 x 1.3 mm | 47 | 1.5 | 500 | 8 | 25 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
760308110 | SPEC | ||
760308100110 | SPEC | ||
760308100111 | SPEC | ||
760308101303 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples |
---|