Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
841-870 of 14005 reference designs
Filter values
Analog Devices ADUM6421A | Demoboard EVAL-ADuM6421ARNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6421A | Demoboard EVAL-ADuM6421AURNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6422A | Demoboard EVAL-ADuM6421AURNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6422A | Demoboard EVAL-ADuM6421ARNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6423A | Demoboard EVAL-ADuM6421AURNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6423A | Demoboard EVAL-ADuM6421ARNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6424A | Demoboard EVAL-ADuM6421ARNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADUM6424A | Demoboard EVAL-ADuM6421AURNZ
Buck Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADuM7701 | Demoboard EV-ADuM7701-8FMCZ
ADC
|
V
in
5 V
Analog Devices CN0418
Flyback Converter
Analog Devices CYUSB3014-BZXC | Demoboard ADS9-V2EBZ
Other Topology
Analog Devices DC1817B | Demoboard DC1817B
Flyback Converter
|
V
in
90-265 V
|
Output
24 V / 2 A
Analog Devices HMC406 | Demoboard CN0523, Rev. E
Other Topology
Analog Devices LT1468 | Demoboard DC2459A-C
Other Topology
Analog Devices LT1533 | Demoboard DC230A-D
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
5 V / 0.35 A, -5 V / 0.35 A
Analog Devices LT1533 | Demoboard DC230A-A
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
12 V / 0.15 A, -12 V / 0.15 A
Analog Devices LT1533 | Demoboard DC230A-B
Push-Pull Converter symmetrical isolated
|
V
in
12 V
|
Outputs
5 V / 0.7 A, -5 V / 0.7 A
Analog Devices LT1737 | Demoboard DC418A
Flyback Converter
|
V
in
8-36 V
|
Outputs
15 V / 0.1 A, -15 V / 0.1 A, 5 V / 0.2 A
Analog Devices LT1812 | Demoboard DC2459A-A
Other Topology
Analog Devices LT2972 | Demoboard DC2363-1
Buck Converter
|
V
in
4.5-15 V
|
Output
3.3 V
Analog Devices LT3001
Flyback Converter
|
V
in
4-36 V
|
fsw
10 kHz
|
Output
5 V
Analog Devices LT3033 | Demoboard DC2362A
Other Topology
|
V
in
1.05-10 V
|
Output
5.26 V / 3 A
Analog Devices LT3040EDD | Demoboard DC2783A
Other Topology
Analog Devices LT3041 | Demoboard DC3158A
Other Topology
|
V
in
3.8-20 V
|
Output
3.32 V / 1 A
Analog Devices LT3042 | Demoboard DC2246A, Rev. 1
Boost Converter
|
V
in
6-20 V
|
Outputs
0.2 A, 3.3 V / 0.8 A, 5 V / 0.2 A
Analog Devices LT3042 | Demoboard DC2429A, Rev. A
Buck Converter
|
V
in
6-20 V
|
Outputs
5 V / 0.2 A, 3.3 V / 0.8 A
Analog Devices LT3042EDD | Demoboard DC2246B
Other Topology
|
V
in
3.8-20 V
|
fsw
10-100 kHz
|
Output
3.4 V / 0.2 A
Analog Devices LT3042EDD | Demoboard DC2246A, Rev. 2
Boost Converter
|
V
in
6-20 V
|
Outputs
0.2 A, 5 V / 0.2 A, 3.3 V / 0.8 A
Analog Devices LT3045 | Demoboard ICM-01
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 0.5 A
Analog Devices LT3045 | Demoboard DC2491A
Buck Converter
|
V
in
3.8-20 V
|
Output
3.3 V / 0.5 A
previous
1
...
27
28
29
30
31
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes