IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM8003 | Demoboard DC2416A

DC2416A - LTM8003 Demo Board | 40VIN, 3.5A Step-Down μModule Regulator

Overview

TopologyBuck Converter
Input voltage6-40 V
Output 15 V / 3.5 A
IC revisionA

Description

Demonstration circuit 2416A features the LTM®8003, a40V, 3.5A step-down μModule® Regulator. This democircuit is configured to deliver a 5.0V output from an inputvoltage between 6.0V to 40V at a switching frequencyof 2MHz. The wide input range of the LTM8003 allowsa variety of input sources such as automotive batteriesand industrial supplies. Under light load conditions, theavailable Burst Mode® operation supports high efficiencywith low output ripple.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
f(mm)
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
Length12.7 mm
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 3
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability