| Topology | Buck Converter |
| Input voltage | 7-40 V |
| Output 1 | 2.5 V / 1.2 A |
| Output 2 | 1.8 V / 1.2 A |
| Output 3 | 3.3 V / 1.2 A |
| Output 4 | 5 V / 1.2 A |
Demonstration circuit 2860A is a quad step-down DC/DC switching converter featuring the LTM8051 silent switcher μModule® regulator. The demo board is designed to deliver quad 5V/1.2A, 3.3V/1.2A, 2.5V/1.2A and 1.8V/1.2A outputs from a 7V to 40V input. The Silent Switcher® architecture minimizes EMI while achieving high efficiency at frequencies up to 3MHz. The modes of operation (Burst Mode® operation or discontinuous mode/SYNC) are jumper selectable. Burst Mode operation improves efficiency at light loads.The LTM8051 is a fixed frequency PWM regulator with current mode control scheme. The switching frequency of channel 1 and channel 4 is set by an appropriate resistor (R11) from the RT14 pin to ground. The switching frequency of channel 2 and channel 3 is set by another appropriate resistor (R23) from the RT23 pin to ground. The RUN14 pin (RUN14 terminal) can be used to set the LTM8051 channel 1 and channel 4 in micro power shut-down mode, while the RUN23 pin (RUN23 terminal) can be used to set the channel 2 and channel 3 in shutdown mode. Output tracking and soft start pins (TRSS1/TRSS2/TRSS3/TRSS4) allow user control of output voltage ramp rate during startup. The power good output of each channel (PG1/PG2/PG3/PG4) will be low when that channel’s output voltage is outside of the ±7.5% regulation window.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.45 | – | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT | – | – | – | – | – | 1.8 | – | ||
![]() | 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 4.5 | – | – | – | – | – | 6 | – | SMT | 100 | 160 | 1100 MHz | 8000 | 150 | 2.3 | High Current | ||
![]() | 702931000 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNSR Self-Retaining Spacer | 6.4 | 4.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744373240022 | SPEC | |
![]() | 74279226101 | SPEC | |
![]() | 702931000 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | f (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
|---|