IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM9100 | Demoboard DC2423A-A/B

LTM9100 Anyside™ High Voltage Isolated Switch Controller

Overview

TopologyOther Topology
Input voltage48-71 V

Description

Demonstration circuit 2423A showcases the LTM®9100Isolated Switch Controller in either a typical 48V application(–A) or in a high voltage 380V application (–B). Theboard may be configured for either high side or low sideoperation, dependent on the connection of external supplyand load to the banana jacks. An on board capacitiveload may also be wired into the circuit. LEDs indicate thepresence of input and output voltage. The MOSFET can be easily exchanged or replaced due to screw terminal blockmounting. Protection is also included to protect the GATEand SENSE pins in the event of MOSFET destruction. Thecircuit can be operated manually or by computer control.

Features

REMARK: Schematic,BOM and pdf is added

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak B typ.(nm)
λPeak Y typ.(nm)
λDom B typ.(nm)
λDom Y typ.(nm)
IV typ.(mcd)
IV B typ.(mcd)
IV Y typ.(mcd)
VF typ.(V)
VF B typ.(V)
VF Y typ.(V)
Chip Technology
50% typ.(°)
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Color
Gender
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Length2.44 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
PackagingBag 
Check availability
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
Length15.24 mm
MountTHT 
Rated Current24 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
ColorGreen 
PackagingBox 
Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Length7.62 mm
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
PackagingBag 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Height0.7 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.5 mm
Emitting ColorYellow & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Yellow) [typ.]592 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Yellow) [typ.]590 nm
Luminous Intensity (Blue) [typ.]240 mcd
Luminous Intensity (Yellow) [typ.]220 mcd
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Yellow) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
Height1.9 mm
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Check availability
SPECWA-SNSR Self-Retaining Spacer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.9 mm
Drilling in Panel4.8 mm
Operating Temperature -30 °C up to +85 °C
ColorNatural 
Check availability