Topology | Wireless Power Transfer |
The RapID Platform Network Interface module contains everything needed including the communications controller, protocol stacks, Flash, RAM, and analog driver. And provides technical details for the Network Interface module and the information necessary to integrate the module into a circuit card.
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499121211 | SPEC | 6 files | WE-RJ45 LAN Transformer | 1000BASE-T | non-PoE | 1x2 | Down | No | -40 °C up to +85 °C | green-yellow | current | THT | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7499121211 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
---|