Topology | Buck Converter |
Input voltage | 4.5-18 V |
Output 1 | 6 A |
IC revision | A.9 |
The APW7435 is a two-channel synchronous mode PWM converter with 6A continuous current capability for one channel and 3A continuous current capability for the other one.Each channel of the APW7435 has independent enable and soft-start control pins, and It also allows the two regulators to start together by using the same enable signal and the same soft-start capacitor. Although the switching frequency of the APW7435 is fixed at 600kHz, it can also change the switching frequency via the SYNC pin. The APW7435 also provides a 180-degree phase shifting technique to minimize switching noise. The output voltage of each channel can be adjusted using an external resistor divider. Other features include UVP, current limit,and OTP.The APW7435 is available in a TQFN4x4-28B package with small size and excellent thermal capacity.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 3.5 | 16.5 | 20.3 | 11 | 14.7 | 9 | 45 | 1210 | Standard | ||
![]() | 7447709004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 4.7 | 13 | 16 | 9.3 | 13.1 | 11 | 38 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709003 | SPEC | |
![]() | 7447709004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|