IC manufacturers Onsemi

IC manufacturers (98)

Onsemi NCP1397

High Performance, Resonant Mode, with Integrated High Voltage Drivers

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency50-500 kHz
Output 112 V / 20 A
IC revision6

Description

The NCP1397 is a high performance controller that can be utilized in half bridge resonant topologies such as series resonant, parallel resonant and LLC resonant converters. It integrates 600 V gate drivers, simplifying layout and reducing external component count. With its unique architecture, including a 500 kHz Voltage Controlled Oscillator whose control mode permits flexibility when an ORing function is required, the NCP1397 delivers everything needed to build a reliable and rugged resonant mode power supply. The NCP1397 provides a suite of protection features with configurable settings to optimize any application. These include: auto-recovery or fault latch-off, brown-out, open optocoupler, soft-start and short-circuit protection. Deadtime is also adjustable to overcome shoot through current.

Features

  • High−Frequency Operation from 50 kHz up to 500 kHz
  • 600 V High−Voltage Floating Driver
  • Adjustable Minimum Switching Frequency with ±3% Accuracy
  • Adjustable Deadtime from 100 ns to 2 s.
  • Startup Sequence Via an Externally Adjustable Soft−Start
  • Brown−Out Protection for a Simpler PFC Association
  • Latched Input for Severe Fault Conditions, e.g. Over Temperatureor OVP
  • Timer−Based Input with Auto−Recovery Operation for DelayedEvent Reaction
  • Latched Overcurrent Protection
  • Disable Input for Immediate Event Reaction or Simple ON/OFFControl
  • VCC Operation up to 20 V
  • Low Startup Current of 300 A
  • 1 A/0.5 A Peak Current Sink/Source Drive Capability
  • Common Collector Optocoupler Connection for Easier ORing
  • Optional Common Emitter Optocoupler Connection
  • Internal Temperature Shutdown
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Typical applications

  • Computing Power Supplies
  • Offline Battery Chargers
  • Industrial and Medical Power Sources
  • High Power ac−dc Adapters for Notebooks
  • Flat Panel Display Power Converters

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityTypeWire SectionISAT
(A)
fres
(MHz)
Q
(%)
Ø Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
Mount Samples
691214110003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular Rising Cage Clamp PCB Yes Horizontal 24 to 16 (AWG) 0.2 to 1 (mm²) 3 10 10.5 THT
74270012SPEC
2 files Active i| Production is active. Expected lifetime: >10 years.WE-SAFB 1.4 4.1 1.6 33 51 4.1 3 W 800 4
744824310SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 18.5 33 3 4 3 10 105 250 1500 MnZn 27.5 THT
7447013SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 10.5 4.6 0.09 40 18.5 THT
744045102SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQ SMT Inductor 0.16 2 28 3.2 2.6 0.07 1 30000 4.5 SMT
7461093SPEC
4 files Active i| Production is active. Expected lifetime: >10 years.WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain 7 6 130 M3 3.5 9 130 Brass Press-Fit
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityTypeWire SectionISAT
(A)
fres
(MHz)
Q
(%)
Ø Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
W
(mm)
H
(mm)
IR
(A)
TiTl
(mm)
Pins
(pcs)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
Mount Samples