Topology | Flyback Converter |
Input voltage | 90-265 V |
The NCP1397GANGEVB reference design provides a 12 V/20 A power supply using Gallium Nitride (GaN) HEMTs as the switching devices. The front-end of the power converter converts a universal AC line to a 385 dc bus while achieving near unity power factor. The second stage is a DC-DC stage that converts the 385 V DC bus to a 12 V output with a max rated load current of 20 A. The Boost PFC stage employs ON Semiconductor's NCP1654 CCM controller. The second stage is an isolated DC-DC converter that converts the 385 V dc bus to a 12 V dc voltage output and employs ON Semiconductor?s NCP1397 LLC controller. Synchronous rectification is achieved with the NCP4304 synchronous controller on the secondary side to improve efficiency. The NCP432 is utilized in the feedback path to regulate the output voltage. The board utilizes GaN HEMTs as the switching devices in both the PFC stage and in the primary side of the LLC stage.
REMARK: Schematic and BOM is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | 3 | 10 | – | – | – | – | – | 10.5 | THT | |
![]() | 74270012 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SAFB | – | – | – | – | – | 1.4 | 4.1 | 1.6 | 33 | 51 | – | 4.1 | – | – | – | – | – | – | – | – | – | 3 W 800 | 4 | – | ||
![]() | 744824310 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | 18.5 | 33 | 3 | – | – | 4 | 3 | 10 | 105 | 250 | 1500 | MnZn | 27.5 | THT | ||
![]() | 7447013 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | THT | |
![]() | 7461093 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | – | – | – | – | – | – | – | – | – | – | 7 | 6 | 130 | M3 | 3.5 | 9 | 130 | – | – | – | – | Brass | – | Press-Fit |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
---|