Topology | Other Topology |
The Quad Motor Control Development Platform shows how a single i.MX RT1050 Crossover MCU can control up to four different motors, while managing wired or wireless connectivity and an HMI interface. Leverage this flexible two-board kit to evaluate motor control performance, speed up motor control designs based on the i.MX RT Crossover MCUs, and learn to use NXP EdgeLock™ security technology to enable safer communications and industrial control.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Cload (pF) | Operating Temperature | Mount | Working Voltage (V (AC)) | C | Tol. C | Size | Q | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | ISAT (A) | fres (MHz) | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Pins (Value) (pcs) | Rows | H (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | -40 °C up to +85 °C | SMT | – | – | – | 0603 | – | – | – | – | 0.8 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | -40 °C up to +85 °C | SMT | – | – | – | 0603 | – | – | – | – | 0.8 | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | Tape and Reel | ||
![]() | 74279271 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | SMT | – | – | – | 0402 | – | – | – | – | 0.5 | 0.25 | – | – | – | – | – | 1 | – | 120 | 200 | 600 MHz | 1100 | 0.2 | Wide Band | – | – | 500 | – | – | – | – | – | 0.5 | – | – | ||
![]() | 744231091 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | SMT | – | – | – | 0805 | – | – | – | – | 1.2 | – | – | – | – | – | – | 2 | – | 90 | – | – | – | 0.3 | – | bifiliar | 0.131 | 370 | 50 | 125 | USB 2.0 | 4 | – | 1.2 | – | – | ||
![]() | 744029001 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | SMT | – | – | – | 2813 | – | – | – | – | 2.78 | – | 1.6 | 150 | – | – | – | 2.78 | – | – | – | – | – | 0.055 | – | – | 1 | 2200 | – | – | – | 2 | – | 1.35 | – | – | ||
![]() | 744031004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | SMT | – | – | – | 3816 | – | – | – | – | 3.8 | – | 0.9 | 75 | – | – | – | 3.8 | – | – | – | – | – | 0.105 | – | – | 4.7 | 1200 | – | – | – | 2 | – | 1.65 | – | – | ||
![]() | 885012005042 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 22 pF | ±5% | 0402 | 840 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012005053 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 4.7 pF | ±0.5pF | 0402 | 494 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012005055 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 10 pF | ±5% | 0402 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012205037 | SPEC | 6 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 100 nF | ±10% | 0402 | – | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012105013 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | 2.2 µF | ±20% | 0402 | – | 10 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012105017 | SPEC | 6 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | 220 nF | ±20% | 0402 | – | 10 | 0.5 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | 0.5 | – | 7" Tape & Reel | ||
![]() | 885012206087 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 4.7 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | 0.8 | – | 7" Tape & Reel | ||
![]() | 416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | 25 | 4 | 6.25 | Yes | – | – | – | – | – | – | – | – | – | 24 | – | – | 4 | – | – | – | Tape and Reel | |
![]() | 62101021021 | SPEC | – | 6 files | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | SMT | 100 | – | – | – | – | – | 500 MΩ | – | – | – | – | – | – | 1000 | – | 6.35 | – | – | – | – | – | – | Straight | – | – | 1000 | – | – | – | 10 | Dual | – | Pin Header | Tube | |
![]() | 629105150921 | SPEC | – | 6 files | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | SMT | 30 | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | Type AB | – | – | – | – | – | – | – | – | – | Horizontal | – | – | 1800 | – | – | Micro USB 2.0 | 5 | – | – | Receptacle | Tape and Reel | |
![]() | 693071010811 | SPEC | – | 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | SMT | 100 | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | – | – | 500 | – | – | Micro SD | 8 | – | – | Socket | Tape and Reel & Mylar | |
![]() | 830009709 | SPEC | – | 5 files | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | 7 | -40 °C up to +85 °C | – | – | – | – | CFPX-217 | – | – | – | – | 1.5 | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.9 | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Cload (pF) | Operating Temperature | Mount | Working Voltage (V (AC)) | C | Tol. C | Size | Q | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | ISAT (A) | fres (MHz) | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | IR (mA) | VR (V) | VT (V (AC)) | Application | Pins (Value) (pcs) | Rows | H (mm) | Gender | Packaging | Samples |
---|