IC manufacturers NXP

IC manufacturers (108)

NXP NX5P3090UKZ | Demoboard ICC-QMC-DGC

Quad Motor Control Development Platform

Overview

TopologyOther Topology

Description

The Quad Motor Control Development Platform shows how a single i.MX RT1050 Crossover MCU can control up to four different motors, while managing wired or wireless connectivity and an HMI interface. Leverage this flexible two-board kit to evaluate motor control performance, speed up motor control designs based on the i.MX RT Crossover MCUs, and learn to use NXP EdgeLock™ security technology to enable safer communications and industrial control.

Features

  • Arm® Cortex®-M7 core
  • Cortex-M7 core running up to 600 MHz to reach 3020 CoreMark/1284 DMIPS
  • Real-time and low-latency, with response as low as 20 ns
  • Qualified for industrial and consumer use
  • The i.MX RT Crossover MCU family supports many lower-cost or higher-feature options

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
f
Tol. f
Cload(pF)
Operating Temperature
C
Tol. C
Size
Q
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Mount
Pins
Gender
Variant
Durability
Interface Type
PCB Thickness(mm)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0603 
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Operating Temperature -40 °C up to +85 °C
Size0603 
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Length1.6 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0402 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
MountSMT 
Length1 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
Rated Current500 mA
Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size0805 
Width1.2 mm
Height1.2 mm
MountSMT 
Pins
Length2 mm
Impedance @ 100 MHz90 Ω
DC Resistance0.3 Ω
Winding Stylebifilar 
Inductance0.131 µH
Rated Current370 mA
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
ApplicationUSB 2.0 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size2813 
Width2.78 mm
Height1.35 mm
Saturation Current1.6 A
Self Resonant Frequency150 MHz
MountSMT 
Pins
Length2.78 mm
DC Resistance0.055 Ω
Inductance1 µH
Rated Current2200 mA
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size3816 
Width3.8 mm
Height1.65 mm
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Pins
Length3.8 mm
DC Resistance0.105 Ω
Inductance4.7 µH
Rated Current1200 mA
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance22 pF
Capacitance±5% 
Size0402 
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage25 V
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 pF
Capacitance±0.5pF 
Size0402 
Q-Factor494 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage50 V
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance10 pF
Capacitance±5% 
Size0402 
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage50 V
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage16 V
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance2.2 µF
Capacitance±20% 
Size0402 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage10 V
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance220 nF
Capacitance±20% 
Size0402 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Rated Voltage16 V
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 nF
Capacitance±10% 
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Rated Voltage50 V
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Pins
Poles
Length6.25 mm
Vaporphase processYes 
Rated Voltage24 V
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
PackagingTube 
MountSMT 
Pins10 
GenderPin Header 
Durability50 Cycles 
Working Voltage100 V (AC)
Length6.35 mm
TypeStraight 
Rated Current1000 mA
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
MountSMT 
Pins
GenderReceptacle 
Durability10 000 Mating cycles 
Interface TypeType AB 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
TypeHorizontal 
Rated Current1800 mA
ApplicationMicro USB 2.0 
Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -25 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel & Mylar 
MountSMT 
Pins
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
Working Voltage100 V (AC)
TypePush & Push 
Rated Current500 mA
ApplicationMicro SD 
Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance7 pF
Operating Temperature -40 °C up to +85 °C
SizeCFPX-217 
Width1.5 mm
Height0.9 mm
MountSMT 
Length3.2 mm
ApplicationReal Time Clock 
Check availability